Console enclosures and accessories

Eaton offers console enclosures that are designed to house electrical controls and instruments in commercial and industrial applications.

Console enclosure types

Console enclosures help protect against circulating dust, falling dirt and dripping non-corrosive liquids. 

  • Console Type 12  and AW-9 enclosures features a 45° angle top surface for push buttons, pilot lights, switches, or other monitoring devices.
  • Console Type 12 - AW-12 enclosures features an angled top and front surface for push buttons, pilot lights, switches or other monitoring devices.
  • Console Type 12 - AW-14 enclosures feature a 60° angle top surface for push buttons, pilot lights, switches or other monitoring devices.
  • Console Type 12 - AW -14 enclosure accessories include half and full panels, swing panel and terminal strap kits.
ac-1448b-operator-console-enclosure.jpg

Large enclosure video

Eaton’s B-Line series large enclosures provide reliable electrical equipment protection for variable frequency drives, motors, controls, electrical devices, and other power distribution equipment. View the video to learn more.

productfamily.specification
0
分类标准
()

Console enclosures

Eaton offers a wide selection of console enclosures.  To learn more, view or download the operator enclosure section of the B-Line series enclosure catalog.

SKU data coming soon!

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.
productfamily.downloadlink
X
Download Close

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.