A globally certified enclosure and termination solution for Type 3S and 4X applications. Crouse-Hinds series Ex-CELL enclosures are manufactured to meet the most demanding industrial and hazardous area environmental applications. The Ex-CELL enclosure family provides our largest size range with flexible options. Over 100 standard sizes are available in stainless steel and painted steel, featuring unique design features, precision manufacturing and the highest quality materials. Ex-CELL is the premier choice for instrumentation and electrical applications across the globe.
Ex-CELL enclosures are also available assembled as custom-configured and certified terminal boxes. Options include custom entries, cable glands and plugs with built-in terminals (Ex-e and Ex-i) and other equipment.
* When terminal blocks or approved Class I, Division 2 devices are installed within the enclosure in accordance with NEC/CEC requirements. These enclosures are NOT explosionproof and will NOT contain an explosion. Installation of arcing and sparking devices which are not Class I, Division 2 rated or higher is NOT PERMITTED.