KnowledgeSearch

CEAG GboX IEC Ex e Explosion Protected Non-metallic Terminal Enclosures

Eaton's Crouse-Hinds series CEAG GboX junction and terminal enclosures are a glass-reinforced polyester (GRP) terminal box solution designed for use with metallic cable glands, cable entries on multiple sides/faces, and with industry standard sizes to match common end-user specifications. 

Manufactured to meet the most demanding harsh and hazardous area environmental applications, GboX enclosures are a globally certified enclosure for Zones 1, 2, 21 and 22 areas.  The enclosures are certified to meet the oil and gas industry's demanding requirements for impact, thermal and IP66 ingress protection.

GboX enclosure solutions provide corrosion resistance, impact strength and ingress protection in harsh and hazardous areas. 

Certifications and compliances

Empty enclosures:

  • IECEx TUR 19.0040U; TÜV 19 ATEX 8392U
  • ATEX marking: Ex II 2G Ex eb IIC Gb; Ex II 2D Ex tb IIIC Db
  • IECEx marking: Ex eb IIC Gb; Ex tb IIIC Db
  • IP66 accd. IEC60529

Terminal enclosures:

  • IECEx BVS 18.0065X; BVS 18 ATEX E 077X; CSA 80050990
  • ATEX marking: Ex II 2G Ex eb IIC T6/T5/T4* Gb; Ex II 2D Ex tb IIIC T80°C/T95°C/T110°C* Db
  • IECEx marking: Ex eb IIC T6/T5/T4* Gb;  Ex tb IIIC T80°C /T95°C/ T110°C* Db
  • EAC certificate - RU C-DE.AA87.B.00526/20
  • Class I, Zone 1, AEx eb IIC T6/T5/T4* Gb
  • Class I, Division 2, Groups A, B, C and D
  • IP66 accd. IEC60529

Design features

  • Heavy duty glass-reinforced polyester (GRP) construction provides corrosion resistance and an anti-static surface
  • Built for harsh environments – IP66 protection, superior impact resistance and stainless steel captive lid screw
  • Certified as an empty enclosure and as factory assembled terminal boxes to ATEX, IECEx, EAC and CSA standards
  • Silicone sealing for service temperatures from -60°C to +110°C
  • Terminal enclosures feature intrinsically safe circuits according to IEC/EN 60079-11

Standard materials

  • Enclosure – GRP (glass-reinforced polyester) with AL9011 black finish
  • Gasket – silicone
  • Lid screws – M4/M6 captive screws (304 stainless steel)
productfamily.specification

SKU-Level data coming soon!

 

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.