KnowledgeSearch

NJBW Non-metallic Instrument Enclosures

Crouse-Hinds series NJBW non-metallic instrument enclosures are used to enclose various instruments which require visual display, including ammeters, voltmeters, watt-hour meters, VAR meters, power factor meters, tachometer indicators, and various pressure and temperature controls.

Certifications and compliances

  • NEMA 3, 4X, 12

Design features

  • Enclosure bodies are made of high-impact strength Krydon fiberglass-reinforced polyester, which has excellent corrosion resistance and stability to heat
  • Clear cover is a single piece of 3/8" acrylic plastic, gasketed and attached with stainless steel torque limiting screws

Standard materials

  • Enclosure – Krydon fiberglass-reinforced polyester
  • Cover – 3/8" acrylic plastic
  • External hardware – stainless steel
productfamily.specification

SKU-Level data coming soon!

 

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.

productfamily.downloadlink