KnowledgeSearch

Pauluhn 500 Series Round Marine Junction Boxes

Pauluhn 500 series round marine junction boxes from Eaton's Crouse-Hinds Division are designed for marine and watertight environments, and are ideal for oil and gas exploration and production applications.  Available in cast marine brass or copper-free aluminum construction for excellent corrosion resistance, the 500 series can be installed as a junction box, fuse box or terminal box.  

Certifications and compliances

  • Conforms to IP66
  • ABS

Design features

  • Heavy wall construction
  • Cast marine brass or copper-free aluminum construction available
  • Neoprene gasket resists petroleum and provides a watertight seal
  • Two heavy duty mounting pads
  • Flat cover design
  • Suitable for field drilling and tapping
  • Internal grounding lug with cup washer for stranded wiring

Standard materials

  • Enclosure – cast marine brass or copper-free aluminum
  • Cover – half hard yellow brass or aluminum
productfamily.specification
Eaton Crouse-Hinds series Pauluhn 504 junction box, 1-1/2" depth, Copper-free aluminum, Surface mount
Eaton Crouse-Hinds series Pauluhn 504 junction box, 1-1/2" depth, Copper-free aluminum, Surface mount, Through feed, 1/2" trade size
Eaton Crouse-Hinds series Pauluhn 504 junction box, 1-1/2" depth, Brass, Surface mount
Eaton Crouse-Hinds series Pauluhn 504 junction box, 1-1/2" depth, Brass, Surface mount, Through feed, 1/2" trade size
Eaton Crouse-Hinds series Pauluhn 504 junction box, 1-1/2" depth, Brass, Surface mount, X-position, 1/2" trade size
Eaton Crouse-Hinds series Pauluhn 518 junction box, 1-1/2" depth, Brass, Surface
Eaton Crouse-Hinds series Pauluhn 527 junction box, 2" depth, Copper-free aluminum, Surface mount
Eaton Crouse-Hinds series Pauluhn 527 junction box, 2" depth, Brass, Surface mount
Eaton Crouse-Hinds series Pauluhn 527 junction box, 2" depth, Brass, Surface mount, Through feed, 1/2" trade size
Eaton Crouse-Hinds series Pauluhn 527 junction box, 2" depth, Brass, Surface mount, Through feed, 3/4" trade size
Eaton Crouse-Hinds series Pauluhn 527 junction box, 2" depth, Brass, Surface mount, X-position, 1/2" trade size
Eaton Crouse-Hinds series Pauluhn 527 junction box, 2" depth, Brass, Surface mount, X-position, 3/4" trade size
Eaton Crouse-Hinds series Pauluhn 545 junction box, 3" depth, Copper-free aluminum, Surface mount
Eaton Crouse-Hinds series Pauluhn 545 junction box, 3" depth, Brass, Surface mount
Eaton Crouse-Hinds series Pauluhn 562 junction box, 2-3/8" depth, Copper-free aluminum, Surface mount, 4-pole terminal block
Eaton Crouse-Hinds series Pauluhn 562 junction box, 2-3/8" depth, Copper-free aluminum, Surface mount, 6-pole terminal block
Eaton Crouse-Hinds series Pauluhn 562 junction box, 2-3/8" depth, Brass, Surface mount, 4-pole terminal block
Eaton Crouse-Hinds series Pauluhn 562 junction box, 2-3/8" depth, Brass, Surface mount, 4-pole terminal block, Through feed, 1" trade size
Eaton Crouse-Hinds series Pauluhn 562 junction box, 2-3/8" depth, Brass, Surface mount, 4-pole terminal block, 90° angle, 1" trade size
Eaton Crouse-Hinds series Pauluhn 562 junction box, 2-3/8" depth, Brass, Surface mount, 6-pole terminal block
Eaton Crouse-Hinds series Pauluhn 571 junction box, Flat cover, 2" depth, Copper-free aluminum, Surface mount, 4-pole terminal block
Eaton Crouse-Hinds series Pauluhn 571 junction box, 2" depth, Copper-free aluminum, Surface mount, 6-pole terminal block
Eaton Crouse-Hinds series Pauluhn 571 junction box, Flat cover, 2" depth, Brass, Surface mount, 4-pole terminal block
Eaton Crouse-Hinds series Pauluhn 571 junction box, Flat cover, 2" depth, Brass, Surface mount, 4-pole terminal block, 90° angle, 1/2" trade size
Eaton Crouse-Hinds series Pauluhn 571 junction box, 2" depth, Brass, Surface mount, 6-pole terminal block
Eaton Crouse-Hinds series Pauluhn 571 junction box, 2" depth, Brass, Surface mount, 6-pole terminal block, Through feed, 1/2" trade size
Eaton Crouse-Hinds series Pauluhn 572 junction box, Flat cover, 2" depth, Copper-free aluminum, Surface mount, Fuse
Eaton Crouse-Hinds series Pauluhn 572 junction box, Flat cover, 2" depth, Brass, Surface mount, Fuse
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink