Polycarbonate Enclosures
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Polycarbonate Enclosures

Eaton's B-Line series NEMA Type 4X polycarbonate enclosures are impact resistant, non-conductive light-weight reinforced polycarbonate.  

Designed to house electrical and electronic controls and instruments in harsh indoor and outdoor environments, the polycarbonate enclosures help protect against corrosion, windblown dust and rain, sleet, snow, splashing or hose directed water, UV and flames. 

Available options

  • Sizes 6" x 6" up to 24" x 24" 
  • Clear and opaque cover styles available

Certifications

  • UL 94 flame flame rating (5VA) and UL 746C for UV and water immersion
  • Normal operating temperature of -40°F to +248°F (-40°C to +120°C) 

Standards

•  UL/cUL 50 Listed, UL50e, UL508A UL746C, Type 1, Type 3R, Type 4, Type 4X, Type 12

•  Conforms to NEMA Standard for Type 1, Type 3,Type 4X, Type 6P, Type 12

•   IEC 60529; UL listed per file #E362920 IP66

•   CSA 22.2, Type 1, Type 3, Type 4X, Type 6P, Type 12

polycarb-enclosure-clear-cover.jpg

Design features

  • Impact resistant, non-conductive light-weight reinforced poly carbonate
  • Rope style neoprene or poured polyurethane seamless gasket provides watertight, dust-tight environmental seal  
  • Sliding T-nut allows for infinite panel height adjustment back to front as well as ability to side mount panel, DIN rail, or other instruments
  • Captive screws provide smooth surfaces
  • Multi-directional mounting feet allow mounting flexibility
  • Fully non-metallic hinge, does not penetrate inside enclosure
  • Thick, robust side wall construction eliminates side wall flexing
  • Built in DIN Rail mounting embosses in the back of the enclosure
  • Non-metallic or 300 series stainless steel used on all external hardware
  • Integral mounting bosses utilize threaded brass inserts accepting #10-32 screws for mounting optional panel
  • Rounded edges reduce build-up of dust and debris
如何从伊顿购买
Contact me
How to buy