QBX Stainless Steel or Sheet Steel Enclosures
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

QBX Stainless Steel or Sheet Steel Enclosures

Crouse-Hinds series QBX enclosures are ideal for light industrial markets.  Available in stainless steel and painted steel, QBX enclosures are designed for the accommodation of rail mounted terminals or other electro/pneumatic components.  The QBX is user-friendly and offers good access internally.

Certifications and compliances

  • Class I, Division 2, Groups A, B, C, D
  • cULus to UL50/C22.2 No. 94-M91 mild steel – Types 3S, 4, 4X (E115376)
  • GL certified

Design features

  • Fully removable hinged cover, concealed hinges provide 180° opening
  • Cover mounting, one or two 1/4 turn latches (slot shape)
  • 10 key lockable variations
  • Form-in-place polyurethane gasket
  • M6 ground stud in box and cover
  • Mounting through internal holes (Types 3S and 4) or with external lugs (Type 4X)
  • Pole mounting kit available

Standard materials

  • Enclosure – polished 316L stainless steel; polished 304 stainless steel; painted steel
  • Gasket – form-in-place polyurethane