Molded from a glassfiber polyester resin molding compound which is highly resistant to corrosion
Available in nine sizes with a minimum wall thickness of 3mm ensures they are suited to a wide range of applications such as control systems, meters, valves or instruments and are ideally suited for environments where weight is a prime consideration
Cover - Glassfiber reinforced polyester (GRP) or polycarbonate
Gasket - Expanded polyurethane foam
Cover screws - Wquare threaded nylon screws
productfamily.specification
SKU-Level data coming soon!
Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.