Type 1 panel enclosures

Eaton's B-Line series Type 1 panel enclosures are designed to house electrical controls and instruments in an environment which does not require oil or dust tight specifications. They help protect against contact with enclosed equipment.

Standards

  • UL 50 listed, Type 1 
  • CSA C22.2 No. 40 certified, Type 1 
  • Conforms to NEMA standard for Type 1

Type 1 panel enclosure offering

  • Available in sizes 6" x 6" x 4" to 48" x 36" x 17.25"
  • Slotted flush mount latch
  • Optional design with locking flush mount latch and installed perforated panel
productfamily.specification
0
分类标准
()

B-Line series Type 1 panel enclosures

For more information, view the Type 1 enclosure section of the B-Line series electrical enclosure catalog.

SKU data coming soon!

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.
productfamily.downloadlink
X
Download Close