Crouse-Hinds series WAB junction boxes are designed for hazardous and non-hazardous locations to be used as a pull box, provide enclosures for slices and taps, and to enclose and protect electrical equipment. Available in sizes from 4" x 4" x 2" to 8" x 8" x 6".
WAB boxes feature an unflanged cover for surface mounting in raintight and dusttight applications. The iron alloy bodies and heavy gauge steel covers are hot dip galvanized for superior corrosion protection.