Wall mounted disconnect enclosure
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Wall mounted disconnect enclosure

Eaton's B-Line series Type 12, Type 4 and 4X wall mount disconnect enclosures are designed to house multiple brands of disconnect switches.

Type 12 flange mount 

  • UL 508A listed, Type 12 and Type 13 
  • CSA C22.2 No.94 certified, Type 12 and Type 13 
  • Conforms to NEMA standard for Type 12 and Type 13 
  • Houses electrical controls and instruments 
  • Protects against circulating dust, falling dirt and dripping noncorrosive liquids
type-12-flange-wall-mount-enclosure.jpg

Premier series Type 4 and 4X series 

  • UL 508A listed, Type 4 or 4X, Type 12 and Type 13 
  • CSA C22.2 No.94 certified, Type 12 and Type 13
  • Conforms to NEMA standard for Type 4 and Type 12/13
  • Provides housing for electrical controls and instruments 
  • Suitable for indoor or outdoor use 
  • Protects against circulating and windblown dust, falling dirt, dripping non-corrosive liquids, rain, splashing water, and hose-directed water
type-4-4x-wall-mount-point-locking-enclosure.jpg