Wireway systems and accessories

Eaton offers a variety of wireway cable management solutions for cable and wire junctions, distribution and termination.  Wireway is designed to house runs of power, control and communication and are available in a number of NEMA types.

  • NEMA Type 1 screw cover lay-in wireway
  • NEMA Type 1 quick-connect hinge cover lay-in wireway
  • NEMA Type 3R lay-in EnviroShield wireway
  • NEMA Type 12 lay-in wireway 
  • NEMA Type 12 feed-through wireway
  • NEMA Type 4X feed-through wireway

Type 3R EnviroShield wireway

Envirwsheild-wireway-4-6in3R-glamor-3_C.jpg

Learn more, download the EnviroShield wireway brochure.

 

  • Helps prevent against cable degradation that can be caused by UV rays, wind, rain, sleet, snow, and salt spray
  • Helps protect cables from insects, rodents, and birds
  • Provides a safe electrical system by eliminating exposed live cables
  • Materials and finishes can help provide a long life in outdoor environments
    • Aluminum material with stainless steel hardware provide a light-weight solution with enhanced corrosion resistance 
    • Galvannealed steel with an ANSI 61 gray electro-coated paint and zinc plated hardware

Quick-connect hinge cover wireway

  • Quick-connect method up to 20% faster to install
  • Multiple fittings to create bends, turns and to terminate ends
  • Features mounting holes on the back; available with or without knockouts
  • Connectors feature gate that swings completely open for lay-in of cable and wire
  • With use of adapter style connector HSCA, interchangeable with B-Line series Type 1 screw cover wireway and fittings 
  • Universal style connectors available to adapt to other manufacturer’s wireway
Learn more, download the Quick-Connect system time-savings brochure
44HC-Step-9-CU-quick-connect-wireway_L.jpg
productfamily.specification
0
分类标准
()

B-Line series wireway systems and accessories

Eaton offers a wide selection of straight wireway sections and fittings for a complete wire management solution.  To view the full line, reference the B-Line series wireway section of the B-Line series electrical enclosures catalog.

SKU data coming soon!

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.
productfamily.downloadlink
X
Download Close

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.