KnowledgeSearch

WJB W-Series Junction Boxes

Crouse-Hinds series WJB junction boxes are designed for hazardous and non-hazardous locations to be used as a pull box, provide enclosures for slices and taps, and to enclose and protect electrical equipment.  Available in a variety of sizes from 4" x 4" x 4" to 36 x 24" x 18".

WJB boxes feature a flanged cover for surface mounting in raintight and watertight applications.  The iron alloy bodies and heavy gauge steel covers are hot dip galvanized for superior corrosion protection.

Certifications and compliances

  • Weatherproof
  • Watertight
  • NEMA 3, 4, 5
  • NEMA 250

CEC (cUL certified for sizes up to 8” x 8” x 6”):

  • Class II, Groups E, F, G
  • Class III
  • Encl. 3, 4, 5

Design features

  • Covers are suitable for vehicular traffic (H20 loading)
  • Neoprene cover gasket
  • Wide range of drilled and tapped conduit entrance sizes and locations permits extreme flexibility of use in conduit system
  • Internal equipment mounting pads may be drilled and tapped for 1/4” - 20 mounting screws
  • Blind tapped into internal mounting pads
  • Mounting straps are standard on smaller sized boxes up to 8” x 8” x 6”; for larger sizes, consult factory

Standard materials

  • Body – iron alloy with hot dip galvanized finish
  • Cover – heavy gauge steel with hot dip galvanized finish
  • Gaskets – neoprene
  • Cover screws – stainless steel
productfamily.specification
0
分类标准
()
productfamily.downloadlink