Crouse-Hinds series WJBF checkered cover junction boxes are designed for hazardous and non-hazardous locations to be used as a pull box, provide enclosures for slices and taps, and to enclose and protect electrical equipment. Available in a variety of sizes from 4" x 4" x 4" to 36" x 24" x 24".
WJBF boxes feature an external flanged cover for flush mounting in raintight and watertight applications. The iron alloy bodies and heavy gauge steel covers are hot dip galvanized for superior corrosion protection.
CEC (cUL certified for sizes up to 8” x 8” x 6”):