航天传感器

Fiber optic level sensor

Eaton's fiber optic sensors enable remote fluid level detection in tight places and harsh environments, such as aircraft fuel tanks and other critical fluid systems.

Our sensors are designed to meet FAA/EASA requirements for low level fuel warning, independent of primary gauging system. The fiber optic base is a safe and discrete fluid level sensor designed for direct immersion in fuel with patented Built in Test (BIT) function. The electronic signal processor resides in the ‘safe zone’ outside of the fuel tank.

productfamily.specification
productfamily.downloadlink
X
Download Close

需要产品支持?

Technical support

SENSING-TechSupport@Eaton.com