KnowledgeSearch
TVS 技术

TVS R1040

This model flows 1040 cubic centimeters of air in one rotation and can be used in single boost applications.  It is a good option for increasing performance in  2.0 to 3.5 liter engines.

The key advantage of the R-Series is to deliver peak efficiencies at high pressure ratios and high speeds providing fast response and available boost when exhaust gas energy is low. 

Volume per rotation
1,040 cubic centimeters
Installation
Single or compound
Outlet design
Axial or radial

核心功能

  • Integrated electromagnetic clutch compatable
  • Available corrosion protection for marine applications
  • 4 lobe rotor design with 160 degree twist

Learn more about TVS technology

TVS has several innovative features that make it reliable and efficient.
productfamily.specification

Key Specifications

Performance Unit Value
Max Mass Flow Rate at PR 1.0*  kg/hr 1,427
Max Pressure Ratio   2.5
Max Rotor Speed  rpm 20,000
Max Input Power  kW 58
Max Outlet Temperature  Celsius 160
Max Outlet Pressure Bar 2.5
Pulley-to-rotor speed ratio   1:1 or 2:1
     
*Standard inlet condition at 100 kPa, 25°C    
productfamily.downloadlink
X
Download Close