This model flows 1040 cubic centimeters of air in one rotation and can be used in single boost applications. It is a good option for increasing performance in 2.0 to 3.5 liter engines.
The key advantage of the R-Series is to deliver peak efficiencies at high pressure ratios and high speeds providing fast response and available boost when exhaust gas energy is low.
Performance | Unit | Value |
---|---|---|
Max Mass Flow Rate at PR 1.0* | kg/hr | 1,427 |
Max Pressure Ratio | 2.5 | |
Max Rotor Speed | rpm | 20,000 |
Max Input Power | kW | 58 |
Max Outlet Temperature | Celsius | 160 |
Max Outlet Pressure | Bar | 2.5 |
Pulley-to-rotor speed ratio | 1:1 or 2:1 | |
*Standard inlet condition at 100 kPa, 25°C |