TVS 技术

TVS R1740

This flows 1740 cubic centimeters of air in a single rotation.  If you're looking to make big power, this is ideal for 3.0 to 4.5-liter engine applications.

The key advantage of the R-Series is to deliver peak efficiencies at high pressure ratios and high speeds providing fast response and available boost when exhaust gas energy is low. 

Volume per rotation
1,740 cubic centimeters
Installation
Single boosting only
Outlet design
Radial

核心功能

  • 4 lobe rotor design with 160 degree twist

Learn more about TVS technology

TVS has several innovative features that make it reliable and efficient.
productfamily.specification

Key Specifications

Performance Unit Value
Max Mass Flow Rate at PR 1.0*  kg/hr 2,285
Max Pressure Ratio   2.5
Max Rotor Speed  rpm 20,000
Max Input Power  kW 86
Max Outlet Temperature  Celsius 160
Max Outlet Pressure Bar 2.5
Pulley-to-rotor speed ratio   1:1
     
*Standard inlet condition at 100 kPa, 25°C    
productfamily.downloadlink
X
Download Close