The high performance TVS R1900 model flows 1900 cubic centimeters of air in a single rotation. If you're looking to make big power, this is ideal for 4.0 to 8.0 liter engine applications.
The TVS R-Series is designed to deliver peak efficiencies at high pressure ratios and high speeds, providing fast response times and available boost when exhaust gas energy is low.
Performance | Unit | Value |
---|---|---|
Max Mass Flow Rate at PR 1.0* | kg/hr | 2,414 |
Max Pressure Ratio | 2.5 | |
Max Rotor Speed | rpm | 18,000 |
Max Input Power | kW | 93 |
Max Outlet Temperature | Celsius | 160 |
Max Outlet Pressure | Bar | 2.5 |
Pulley-to-rotor speed ratio | 1:1 | |
*Standard inlet condition at 100 kPa, 25°C |