KnowledgeSearch
TVS 技术

TVS R340

This model flows 340 cubic centimeters of air in one rotation and can be used in single and compound boost applications.  It is a good option for increasing performance in a small (2.0 liters or less) engines or for use in hydrogen fuel cell applications.

Volume per rotation
340 cubic centimeters
Installation
Single or compound
Outlet design
Axial or radial

核心功能

  • 4 lobe rotor design with 160 degree twist
  • Integrated electromagnetic clutch compatable

Learn more about TVS technology

TVS has several innovative features that make it reliable and efficient.
productfamily.specification

Key Specifications

Performance Unit Value
Max Mass Flow Rate at PR 1.0*  kg/hr 550
Max Pressure Ratio   2.4
Max Rotor Speed  rpm 24,000
Max Input Power  kW 20.5
Max Outlet Temperature  Celsius 160
Max Outlet Pressure Bar 2.5
Pulley-to-rotor speed ratio   1:1 or 1.93:1
     
*Standard inlet condition at 100 kPa, 25°C    
productfamily.downloadlink
X
Download Close