This model flows 340 cubic centimeters of air in one rotation and can be used in single and compound boost applications. It is a good option for increasing performance in a small (2.0 liters or less) engines or for use in hydrogen fuel cell applications.
Performance | Unit | Value |
---|---|---|
Max Mass Flow Rate at PR 1.0* | kg/hr | 550 |
Max Pressure Ratio | 2.4 | |
Max Rotor Speed | rpm | 24,000 |
Max Input Power | kW | 20.5 |
Max Outlet Temperature | Celsius | 160 |
Max Outlet Pressure | Bar | 2.5 |
Pulley-to-rotor speed ratio | 1:1 or 1.93:1 | |
*Standard inlet condition at 100 kPa, 25°C |