TVS 技术

TVS V250

This model flows 250 cubic centimeters of air in one rotation.  Due to the low twist, it is ideal for low flow requirements.  It is a good option for increasing performance in a small (1.5 liters or less) engines.

TVS V-Series provides improved efficiency, enabling the use of smaller units and reduced input power for boosting. It features high-pressure capabilities, enabling supercharger/turbocharger compound boosting systems, while it’s reduced mass enables greater packaging flexibility in constricted engine compartments.

Low speed flow can be improved by up to 50% compared to the TVS R-Series.

The peak thermal efficiency island is moved to lower speeds, which makes it a good match for compound boost systems. 

The increased low-speed volumetric efficiency allows peak torque at lower engine speeds or meeting low-speed torque targets with a lower drive ratio than R-Series units.

Achieving peak torque with a lower drive ratio results in less air that must be bypassed at higher speeds, which lowers parasitic losses and increases overall engine efficiency.

More airflow with reduced power consumption =  improved fuel economy!

Air flow per rotation
250 cubic centimeters
Installation
Single or compound
Outlet design
Axial or Radial

核心功能

  • Integrated electromagnetic clutch compatable
  • High pressure seals available for high pressure applications
  • Compact 3-lobe lobe with 90 degree twist
  • Optimized rotor helix angles and length to diameter of rotor (L/D) ratios
  • Matched inlet port for improved fill event

Learn more about TVS technology

TVS has several innovative features that make it reliable and efficient.
productfamily.specification

Key Specifications

Performance Unit Value
Max Mass Flow Rate at PR 1.0*  kg/hr 420
Max Pressure Ratio   2.4
Max Rotor Speed  rpm 24,000
Max Input Power  kW 17
Max Outlet Temperature  Celsius 160
Max Outlet Pressure Bar 2.4
Pulley-to-rotor speed ratio   1:1 or 2.02:1
     
*Standard inlet condition at 100 kPa, 25°C    
productfamily.downloadlink
X
Download Close