KnowledgeSearch
Automatic self-cleaning

AFC

The simple design and quick-element access of the AFC-Series Tubular Backwash Filter can significantly reduce the time and effort required to maintain, change elements and reconnect the unit's valves.

The AFC-Series tubular backwash filter is optimal for applications that demand high-pressure operation, up to 1,000 psi and scalable flexibility.  Systems are available in single, duo, and multiplex configurations.

Technology
Backwashing
Total Volumetric Capacity
1112–3336 gal (4209–12628 liters)
Operating Pressure
45–1000 psi (3.1–17.2 bar)

核心功能

  • Solids removal from 1 to 1,700 microns
  • Single system flow rates up to 3,000 gpm (681 m3/hr)
  • Broad selection of filter media materials and retentions suitable for a wide range of applications
  • Smooth pipe and nozzle connection transitions to avoid dead spots in the the fluid stream and minimize pressure drop
  • Numerous automated backwash option for operator-free service and minimal backwash effluent (<2% of system volume)
  • Available ACCUFLUX media dramatically increases filter surface area in the same footprint
  • Proprietary 3-way, full-ported valves on AFC-1100 Multiplex Filters allow fast, frequent sequencing and maximum cleaning force during backwashing
  • Isolated top-to-bottom backwash flow on AFC-1100 and AFC-3300 Multiplex Filters ensures complete and efficient media cleaning while continuing to deliver filtered product downstream
  • Quick coupler valve connectors for ease of body tube removal

Applications:

  • City water lines 
  • Hot condensate 
  • Chiller water 
  • Fresh water
  • Whitewater / shower water 
  • Cip fluids 
  • Papermaking wet end starch 
  • Pelletizer water 
  • Single and duo tubular filters for a wide range of applications up to 1000 psi and high viscosity applications
productfamily.specification

Single and DUO

  1100 1500 2200 3300
Body Inlet/Outlet Size - in (mm) 1 (25.4) 1.5 (38.1) 2 (50.8) 3 (76.2)
Body Diameter - in (mm) 2.875 (73) 3.5 (88.9) 4.5 (114.3) 4.5 (114.3)
Screen Length - in (mm)

12 (304.8)

18 (457.2)

24 (381)

36 (914.4)

18 (457.2)

36 (914.4)

18 (457.2)

36 (914.4)

Element Styles Available - in (mm) 2 (50.8) dia. single 2.25 (57.1) dia. single 3.25 (82.8) dia. single, Tri-Cluster, Accuflux - 7 3.25 (82.8) dia. single, Tri-Cluster, Accuflux - 7
Pressure Rating - psi (bar)

150 (10.3)

250 (17.2)

150 (10.3)

250 (17.2)

150 (10.3)

250 (17.2)

350 (24.1), 740 (51.7), +1000 (101.3)

150 (10.3)
Total Volumetric Capacity - Model #’s 1112 1118 1524 1536 2218 2236 3318 3336

Single Unit - gal (l)

Duo-Unit - gal (l)

0.4 (1.5)

0.8 (3.0)

0.5 (1.9)

1 (3.8)

1 (3.8)

2 (7.6)

1.4 (5.3)

2.8 (10.6)

1.3 (4.9)

2.6 (9.8)

2.4 (9.1)

4.8 (18.2)

1.3 (4.9)

2.6 (9.8)

2.4 (9.1)

4.8 (18.2)

Single Unit Weight - lbs (kg)

Duo Unit Weight - lbs (kg)

15 (6.8)

80 (36.3)

18 (8.2)

90 (40.8)

25 (11.3)

110 (49.9)

30 (13.6)

125 (56.7)

35 (15.9)

140 (63.5)

40 (18.1)

160 (72.6)

40 (18.1)

180 (81.6)

45 (20.4)

300 (136.0)

Drain Size

- in (mm)

Standard

0.75 (19)

Straight-Thru

0.5 (12.7)

Standard

0.75 (19)

Straight-Thru

0.5 (12.7)

Standard

1.25 (31.75)

Straight-Thru

0.5 (12.7)

Straight-Thru

0.5 (12.7)

Straight-Thru

0.5 (12.7)

Multiplex

  1100 2200 3300
Body Inlet/Outlet Size - in (mm) 1 (25.4) 2 (50.8) 3 (76.2)
Inlet/Outlet Header Size - in (mm)

3 (76.2)

4 (101.8)

3 (76.2)

4 (101.8)

6 (152.4)

8 (203.2)

10 (254.0)

12 (304.8)

3 (76.2)

4 (101.8)

6 (152.4)

8 (203.2)

10 (254.0)

12 (304.8)

Body Diameter - in (mm) 2.875 (73) 4.25 (114.3) 4.25 (114.3)
Screen Length - in (mm) 18 (457.2) 36 (914.4) 36 (914.4)
Element Styles Available - in (mm) 2 (50.8) diameter single 3.25 (82.3) diameter single, Tri-Cluster, Accuflux - 7 3.25 (82.3) diameter single, Tri-Cluster, Accuflux - 7
Pressure Rating - psi (bar)

150 (10.3)

250 (17.2)
1000 (101.3) 150 psi (10.3 bar)
Air Requirement (Automated Units) 60-120 psi (4.1-8.3 bar) @ 5 cfm, for sequencing 60-120 psi (4.1-8.3 bar) @ 5 cfm, for sequencing 60-120 psi (4.1-8.3 bar) @ 5 cfm, for sequencing
Electrical Requirement (Automated
Units)
110/220 V, 50/60 Hz, single phase 110/220 V, 50/60 Hz, single phase 110/220 V, 50/60 Hz, single phase
productfamily.downloadlink
X
Download Close