The AFR Industrial Filter is a unique, expandable circular design for increased capacity in a compact one-square-meter footprint. The AFR-Series is ideal for high volume, low viscosity applications with retentions as low as 2 microns. It also uses cleanable media that reduces life cycle costs and maximizes productivity.
Applications:
The AFR Industrial Filter is a unique, expandable circular design for increased capacity in a compact one-square-meter footprint. The AFR-Series is ideal for high volume, low viscosity applications with retentions as low as 2 microns. It also uses cleanable media that reduces life cycle costs and maximizes productivity.
Connection Inlet and Outlet: | 8” ANSI or 200 mm DIN flanged. Drain: 3”(80 mm) weld stub |
Process Parameters Temperature: | 300 °F (149 °C) maximum (determined by screen material and elastomer seals). Operating pressure: up to 250 psi (17 bar) |
Elastomer Seals Standard: | Buna-N (180 °F (82 °C) max). Optional: Nordel (230 °F (110 °C) max); Viton® (350 °F (149 °C) max) |
Housing/ Wetted Parts Materials Standard: | 316 stainless steel. Optional: Wide range available; consult Eaton |
Frame Material Standard: | Painted carbon steel. Optional: 304 stainless steel |
Automation Standard: | Choice of programmable logic controller (PLC) or semi-automatic. Optional: Wide range available; ask your representative for more information |
Utilities Electrical: | 110 or 220 Volt, 50 or 60 Hz, single-phase. Air: 60-120 psi (4.1-8.3 bar) @ 5 cfm. Air must be clean, dry and non-lubricated |
AFR-8-4 | AFR-8-6 | |
Body Inlet/Outlet Size - in. (mm) | 3 (76.2) | 3 (76.2) |
Inlet Outlet Header Size1 - in. (mm) | 8 (203.2) | 8 (203.2) |
Body Diameter - in. (mm) | 4 (101.8) | 6 (152.4) |
Screen Length - in. (mm) | 36 (914.4) | 36 (914.4) |
Element Styles Available 2 - in. (mm) | 3.25 (82.8) diameter single, Tri-Cluster, Accuflux-7 | 5-Cluster, 7-Cluster, Accuflux-15 |
Pressure Rating - psi (bar) | 250 (17.2) | 250 (17.2) |
Volumetric Capacity | Each body tube = 4 gallons | Each body tube = 4.8 gallons |
Single Unit Weight3 - lbs. (kg) | 1,100 (499) | 1,300 (590) |
Air Requirement | 60-120 psi (4.1-8.3 bar) @ 5 cfm for sequencing | 60-120 psi (4.1-8.3 bar) @ 5 cfm, for sequencing |
Electrical Requirement | 110/220 V, 50/60 Hz, single phase | 110/220 V, 50/60 Hz, single phase |