KnowledgeSearch
Hydraulic & Lubrication filters

AOR/AOC

Visual clogging indicators show when a filter element is clogged, and how clogged it is. They are meant for high-traffic areas where they can be observed on a regular basis. 

The clogging indicators with designation AOR and AOC are visual pressure difference indicators with a reset function or control function.

Filtration Order Center

In our new eStore, you can place and track orders for filtration products always, anywhere, anytime and on any device.
Clogging indicator type
Visual
max. operating pressure
Stainless Steel: 6,000 psi (420 bar) Aluminium: 3,200 psi (220 bar)
operating temperature
14-176 °F (-10-80 °C)

核心功能

  • Maintenance free
  • Continuous pressure difference measuring
  • The potential for early identification is increased
productfamily.specification
Eaton AOR/AOC Clogging Indicator, AOR.2,5.V.VA, Viton, 420 Bar (6000 psi), Visual
Eaton AOR/AOC Clogging Indicator, AOC.5,0.P.-, Nitrile, 3200 psi (220 Bar), Visual
Eaton AOR/AOC Clogging Indicator, AOR.2,5.P.VA, Nitrile, 6000 psi (420 Bar), Visual
Eaton AOR/AOC Clogging Indicator, AOR.5,0.P.VA, Nitrile, 6000 psi (420 Bar), Visual
Eaton AOR/AOC Clogging Indicator, AOR.5,0.P.-, Nitrile, 3200 psi (220 Bar), Visual
Eaton AOR/AOC Clogging Indicator, AOR.2,5.P.-, Nitrile, 3200 psi (220 Bar), Visual
Compare products ()
Highlight differences
Show only differences
Hide blank features

Specifications

temperature ranges  
- operating temperature: + 14°F to +176° F (for a short time +212°F)
- resistant to compression: -22°F to +212°F
- survival temperature: -40°F to +212°F
max. operating pressure: 6000 PSI (stainless steel), 3200 PSI (aluminium)
max. pressure difference: 2320 PSI
reset condition: < 60% Δp-nominal
control condition: < 80% Δp-nominal
max. display error: ± 10%
fatigue strength: max. 1 Mio load cycles for aluminium
Questions before you buy
Technical support