Eaton suction filters of the AS series are horizontally or vertically mounted, directly connected to the suction-line and protect hydraulic pumps and control systems from solid contaminants. They should be used as immersion suction filters on pump inlet lines. Due to its practical design the suction filter is easy to service. According to the operating condition the filter could be equipped with different accessories.
Applications
temperature range: | +14°F to +176°F (for a short time +212°F) |
connection system: | SAE-flange connection 3,000 psi |
installation position: | optional |
housing material: | G-AlSi10Mgwa DIN 1725 (3.2381.61) |
sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
usable for following fluids: | petroleum-based fluids, lubrication fluids; HW-emulsions and synthetic hydraulic fluids on request |
volume tank: | 0.42 gal |