KnowledgeSearch
Sheet filter systems

BECO COMPACT PLATE 200

The Eaton BECO COMPACT PLATE 200 plate and frame filters are adapted to the specific practical requirements of small filtration quantities. The stationary filter frame with central, manual tightening spindle and filter and frame elements made from stainless steel, AISI 316 L, can be equipped with a maximum filter area of 1.02 m².

Eaton's depth filtration system for small volume filtration tasks in laboratories and research centers. The areas of application include small batches and upscaling in the biotechnology and pharmaceutical, chemical, cosmetics and foodstuff industries. Eaton's BECO COMPACT PLATE 200 filter is a high-class multi sheet filter with high compression of the depth filter sheets.

Material
Stainless Steel
Max. Filter Area
1.1 ft² (1.02 m²)
Use
Laboratory, Small Batches

核心功能

  • High flexibility owing to the simple adaptation of the filter area ( from 0.07 to 1.02 m²) to the respective application
  • Variable application options because of the use of filtrate plates, feed plates or cake frames
  • Can be used as a sheet filter, precoating filter or as a combination of both
  • Easy handling and good cleanability thanks to ergonomic design, smooth surfaces and open support grid of filter plates
  • Low drip loss due to the compact design of the filter and a larger spindle
  • High chemical resistance for the use of quality stainless steel materials, AISI 316 L/AISI 316 Ti

Industries include:

  • Beer
  • Wine
  • Fruit juice
  • Fruit wine
  • Fine chemicals
  • Pharmaceuticals
productfamily.specification

Specifications

Operating pressure: max. 145 psi (1,000 kPa/10 bar)
Differential pressure: max. 58 psi (400 kPa/4 bar)
Operating temperature: max. 284 °F (140 °C), depending on the filter plates used
Filter area per sheet: 0.37 ft² (0.034 m²)
Product contacting parts: Stainless steel AISI 316L/AISI 316Ti
Other parts: Stainless steel AISI 304
Gaskets/O-Rings: Silicone, Viton
Inlet: DN 15, DIN 11851
Outlet: DN 15, DIN 11851
  Width Cake volume Weight
Filter plate 0.32 in (8 mm) - 1.8 lb (0.8 kg)
Feed plate 0.32 in (8 mm) - 1.8 lb (0.8 kg)
Cake frame 0.32 in (8 mm) 0.03 gal (0.12 l) 1.8 lb (0.8 kg)
Cake frame 0.98 in (25 mm) 0.17 gal (0.65 l) 5.3 lb (2.4 kg)
Type Filter area
ft² (m²)
Cake
volume*
gal (l)
Filter plates/
cake frames
Depth filter sheets
7.9 x 7.9 in
(200 x 200 mm)
qty.
Weight
≈ lb (kg)
200 SF 10.98 (1.02) - 14/15 30 176 (80)
200 ASF
with 0.32" (8 mm) cake frames
10.98 (1.02) 0.48 (1.8) 14/15 30 172 (78)
200 ASF
with 0.98" (25 mm) cake frames
8.07 (0.75) 1.89 (7.15) 10/11 22 201 (91)