KnowledgeSearch
Sheet filter systems

BECO COMPACT PLATE A400

Eaton´s BECO COMPACT PLATE A400 depth filtration system is the most flexible depth filtration system Eaton has to offer. It is easily adaptable to customers’ specific requirements and applications through the use of different filter elements, cake frames, or depth filter sheets. A special diversion plate for double filtration adds to its flexibility.

The versatility of the system provides many filtration options for applications in food, cosmetics and fine chemical industries.

Material
Stainless Steel, AISI 316L
Max. Filter Area
192.89 ft² (17.92 m²)
Use
Particle, Sterile, Pre-Coating Filtration

核心功能

  • Highly flexible filter area from 3.01 to 192.89 ft² (0.28 – 17.92 m²) allows for customizable solutions for individual applications
  • Variable application options through the use of filter plates, feeding plates and cake frames. The filter can be used as sheet filter, pre-coating filter or as a combination of both.
  • Easy handling and good cleanability thanks to ergonomic design, smooth surfaces and open support grid of filter plates
  • Low drip loss due to the compact design of the filter and a larger spindle. Also available with manual hydraulic
  • Wide range of accessories such as fittings and riser pipes complement the system to a unit ready for connection
  • Other designs and further components for expansion to complete systems are available, depending on requirements

Industries include:

  • Biotechnology
  • Chemical Industries
  • Cosmetics Industries
  • Food Industries
productfamily.specification

Specifications

Operating pressure: max. 87 psi (600 kPa/6bar)
Differential pressure: max. 58 psi (400 kPa/4 bar)
Operating temperature: max. 249,8 °F (121 °C)
Filter area per sheet: 1.51 ft² (0.14 m²)
Filter plates: Stainless steel AISI 316L
Noval
Filter frames: Stainless steel AISI 304 / AISI 316L
Chassis: Stainless steel AISI 304
Gaskets: Silicone
Inlet: 
Chassis size 1 + 2:
Chassis size 3:

DN 40, DIN 11851
DN 40/50, DIN 11851
Outlet:
Chassis size 1 + 2:
Chassis size 3:

DN 40, DIN 11851
DN 40/50, DIN 11851
Design Max Filter area
ft² (m²)
Solids space*
gal (l)
Chassis size Filter/ feeding elements or cake frames Depth filter sheets 15.8 x 15.8 in (400 x 400 mm)
qty
Weight
≈ lb (kg)
A400 SF
with stainless steel elements 0.35” (9 mm)
69.32 (6.44)
132.61 (12.32)
192.89 (17.92)
- 1
2
3
22/23
43/44
63/64
46
88
128
815.71 (370)
1,091.29 (495)
1,358.05 (616)
A400 SF
with Noval filter plates 14 mm
48.22 (4.48)
93.43 (8.68)
138.64 (12.88)
- 1
2
3
16/15
31/30
46/45
32
62
92
661.39 (300)
798.07 (362)
939.17 (426)
A400 ASF
with cake frames 0.98" (25 mm)
42.19 (3.92)
78.36 (7.28)
114.53 (10.64)
10.30 (39)
19.28 (73)
28.00 (106)
1
2
3
13/14
25/26
37/38
28
52
76
784.85 (356)
974.44 (442)
1,186.10 (538)
A400 ASF
with cake frames 1.57" (40 mm)
30.14 (2.80)
57.26 (5.32)
84.39 (7.84)
12.94 (49)
24.57 (93)
36.19 (137)
1
2
3
9/10
18/19
27/28
20
38
56
756.19 (343)
967.83 (439)
1,181.68 (536)
  Width
in (mm)
Cake volume
gal (l)
Weight lb
(kg)
Filter plate 0.35 in (9 mm) - 5.5 lb (2.5 kg)
Feeding plate 0.35 in (9 mm) - 5.5 lb (2.5 kg)
Filter plate 0.55 in (14 mm) - 3.1 lb (1.4 kg)
Cake frame 0.35 in (9 mm) 0.11 gal (0.42 l) 3.3 lb (1.5 kg)
Cake frame 0.98 in (25 mm) 0.74 gal (2.80 l) 8.4 lb (3.8 kg)
Cake frame 1.57 in (40 mm) 1.29 gal (4.90 l) 13.2 lb (6.0 kg)