KnowledgeSearch
Sheet filter systems

BECO COMPACT PLATE A600

BECO COMPACT PLATE A600 filter is a particularly high-class multi sheet filter with various equipment options. 

BECO COMPACT PLATE A600 depth filtration system is used for liquids with large variability. The system utilizes different filter elements and a wide range of different depth filter sheets for applications in the biotechnology, chemical, cosmetics, and food industries.

Material
Stainless Steel, AISI 316L
Max. Filter Area
745.94 ft² (69.30 m²)
Use
Particle, Sterile, Pre-Coating Filtration

核心功能

  • High flexibility through the simple adaptation of the filter area from 7.10 to 745.93 ft² (0.66 to 69.3 m²) to the respective application
  • Variable application options through the use of filtrate plates, unfiltrate plates and cake frames
  • The filter can be used as sheet filter, precoating filter or as a combination of both
  • Easy handling and good cleanability thanks to ergonomic design, smooth surfaces, and open support grid of filter plates
  • Low drip loss due to the hydraulic tightening unit with automatic subsequent pressing; Hydraulic unit available electrically or pneumatically operated
  • Wide range of accessories such as fittings and riser pipes complement the system to a unit ready for connection
  • Other designs and further components for expansion to complete systems are available depending on requirements

Industries include:

  • Biotechnology
  • Chemical Industries
  • Cosmetics Industries
  • Food Industries
productfamily.specification

Specifications

Operating pressure: max. 87 psi (600 kPa/6bar)
Differential pressure: max. 58 psi (400 kPa/4 bar)
Operating temperature: max. 249,8 °F (121 °C), depending on the filter plates used
Filter area per sheet: 3.55 ft² (0.33 m²)
Filter plates: Stainless steel AISI 316L
Noval
Filter frames: Stainless steel AISI 316L
Chassis: Stainless steel AISI 304 or AISI 316L
Gaskets: Silicone
Inlet:
Chassis size 1 + 2 + 3:
Chassis size 3 + 4:

DN 50, DIN 11851
DN 65, DIN 11851
Outlet:
Chassis size 1 + 2 + 3:
Chassis size 3 + 4:

DN 50, DIN 11851
DN 65, DIN 11851
Design Max Filter area
ft² (m²)
Solids space*
gal (l)
Chassis size Filter/ feeding elements or cake frames Depth filter sheets 23.62 x 24.21 in (600 x 615 mm)
qty
Weight
≈ lb (kg)
A600 SF
with stainless steel elements 0.35” (9 mm)
277.10 (25.74)
447.30 (41.58)
582.54 (54.12)
745.94 (69,30)
- 1
2
3
4
38/39
62/63
81/82
104/105
78
126
164
210
3,913 (1,775)
4,475 (2,030)
5,225 (2,370)
5,930 (2,690)
A600 SF
with NOVAL filter plates
14.5 mm
198.92 (18.48)
305.48 (28.38)
430.13 (39.96)
511.50 (47.52)
- 1
2
3
4
27/28
42/43
55/56
71/72
56
86
112
144
3,329 (1.510)
1,675 (3,693)
1,830 (4,034)
2,005 (4,420)
A600 ASF
with cake frames 0.35” (9 mm)
277.10 (25.74)
447.30 (41.58)
582.54 (54.12)
745.94 (69.30)
13.4 (50.7)
21.6 (81.9)
28.2 (106.6)
36.1 (136.5)
1
2
3
4
38/39
62/63
81/82
104/105
78
126
164
210
3,693 (1,675)
4,233 (1,920)
4,740 (2,150)
5,324 (2,415)
A600 ASF
with cake frames 0.98" (25 mm)
170.50 (15.84)
277.10 (25.74)
362.31 (33.66)
461.77 (42.90)
41.7 (158)
67.9 (257)
88.8 (336)
113.3 (429)
1
2
3
4
23/24
38/39
50/51
64/65
48
78
102
130
3,704 (1,680)
4,321 (1,960)
4,839 (2,195)
5,445 (2,470)
A600 ASF
with cake frames 1.57" (40 mm)
127.88 (11,88)
198.92 (18.48)
262.85 (24.42)
341.00 (31.68)
54.9 (208)
85.3 (323)
112.8 (427)
146.4 (554)
1
2
3
4
17/18
27/28
36/37
47/48
36
56
74
96
3,682 (1,670)
4,222 (1,915)
4,729 (2,145)
5,335 (2,420)
  Width
in (mm)
Cake volume
gal (l)
Weight lb
(kg)
Filter plate 0.35 in (9 mm) - 14.33 lb (6.5 kg)
Filter plate 0.57 in (14.5 mm) - 6.92 lb
(3.1 kg)
Feeding plate 0.35 in (9 mm) - 14.33 lb (6.5 kg)
Cake frame 0.35 in (9 mm) 0.34 gal (1.30 l) 6.17 lb (2.8 kg)
Cake frame 0.98 in (25 mm) 1.74 gal (6.60 l) 18.74 lb (8.5 kg)
Cake frame 1.57 in (40 mm) 3.05 gal (11.55 l) 27.56 lb (12.5 kg)
productfamily.downloadlink
X
Download Close
Questions before you buy
Technical support