KnowledgeSearch
Cartridge housings

BECO Control Mini

The BECO Control Mini integrity test unit facilitates the execution of integrity tests for membrane filter cartridges. The extremely precise measurement of the pressure drop in mbar guarantees that the integrity of the membrane filter cartridges is maintained and thus ensures
guaranteed microbiological stability.

Operation
Semi Automatic Pressure Hold Test
Software
User Friendly Data Transfer
Weight
Small and Light Portable Unit

核心功能

  • Accurate, reproducible results
  • Portable application
  • Easy handling
  • Reliable documentation
  • 19 programmable test programs
  • Portable printer, wirless
  • Every test is recorded and may be viewed over the display and can be stored via USB-mini over PC/laptop so that results can be documented.
productfamily.specification

Specifications

Maximum diffusion rate/cartridge: 1 ml/min to 99 ml/min
Temperature range: 41-104 °F (5-40°C)
Test pressure:  7,25 - 58 psi (0.5-4 bar)
Number of cartridges: 1-99
Filter intake volume: 10 ml to 999.999 ml
Test time: 60-1.800 sec
Protection class: IP 64 (encapsulated and splash water proof design)
Power supply: battery operated
Pneumatic connection: Rectus type 21.3 coupling
Charging adapters: EU, US, UK, AU
Calibration certificate: available
Languages: English, German, Italian, French Portuguese, Spanish

Accessories for BECO Control Mini

Article number Description
BJTG1D20 BECO Control Mini
BJTG1025 Interface unit Control Mini
BJTG3D26 Rectus-coupling with sleeve nut
BJTG1D22 Option: print function, wireless
BJTG1D23 Portable printer, wireless