BECO INTEGRA CART cartridge housings are manufactured of stainless steel AISI 316L and can be used for the filtration of liquids with high flow rates in Life Science applications. This series is available as 1 x 40" version. These housings are ATEX certified.
BECO INTEGRA CART KA
BECO INTEGRA CART KA
BECO INTEGRA CART KHF
BECO PROTECT CL
BECO PROTECT HF
Spare Parts Bag Filter Housings
Article no. | Qty | Cartridge length | Dimensions inch (mm) | Connections | Volume | Weight | Perm. pressure psi (bar) | ||||
inch | A | B | C | D | E | In-/ Outlet | gal (l) | lb (kg) | liquid | gaseous | ||
KCL14XF8 | 1 | 40 | 58.18 (1,478) | 51.26 (1,302) | 7.13 (181) | 7.91 (201) | 39.37 (1,000) | 3" | 115 (43.5) | 84.7 (38.4) | 145 | 58 (10 | 4) |
KCL14XG8 | 1 | 40 | 58.18 (1,478) | 51.26 (1,302) | 7.13 (181) |
7.91 (201) | 39.37 (1,000) | 3" | 115 (43.5) | 84.7 (38.4) | 145 | 58 (10 | 4) |