KnowledgeSearch
Sheet filter systems

BECO INTEGRA LAB 220 SP

Eaton offers the BECO INTEGRA LAB 220 SP sheet filtration system for single and two stage filtration. 

Consisting of a feed pump and filter, Eaton's BECO INTEGRA LAB 220 SP system was specially developed for processing small volumes in the laboratory, small production batches, and upscaling in the food, chemical and cosmetics industries. 

Material
Stainless Steel AISI 304
Filter Area
0.33 ft² (310 cm²)/Depth Filter Sheet
Use
Small Volume Filtration, Scale-up

核心功能

  • Enclosed filter system
  • Single and two stage filtration
  • Portable unit with centrifugal pump
productfamily.specification

Specifications

Max. permissible operating pressure: 58 psi (400 kPa/4 bar)
Max. permissible differential pressure: 43.5 psi (300 kPa/3 bar)
Max. permissible operating temperature: 176 °F (80 °C)
Filter sheet format: 8.74" (222 mm) round
Filter area: 0.33 ft² (310 cm2)/ depth filter sheet
Weight: 46.30 lbs(21 kg)
Number of filter sheets
Single stage filtration:
Two stage filtrations:
2 sheets
1 x 2 or 2 x 2 sheets
Cake frame width: 0.39" (10 mm)
Max. cake volume: 0.08 gal (0.3 l)
Product contacting parts/Others: Stainless Steel AISI 304
Gaskets: EPDM
Parts contacting liquid/product: Stainless steel
Sealing of housing: EPDM
Rotation speed: 2,800 rpm
Suction height: Max. 59" (1.5 m) SL
Frequency: 50 Hz
Voltage: 220/230 Volt
Power: 0.37 kW
Protection class: IP 44