KnowledgeSearch
Sheet filter systems

BECO INTEGRA PLATE A400 DC

Eaton's depth filtration system for critical filtration tasks in the pharmaceutical, biotech, chemical, cosmetic, and food industries. 

Eaton's BECO INTEGRA PLATE A400 DC system is a multi-sheet filter in enclosed design and the product channels are sealed with depth filter sheets only. For protection, O-rings at the outer edge of the filter package are used to seal the product.

Design
With Circumferential O-Ring Gasket
Material
Stainless Steel AISI 316L, electrolytically polished

核心功能

  • CIP of filter package without depth filter sheets
  • Complete drainage of filter due to unique filter plate design
  • Safe operation no dripping loss due to sealing of filter package by means of O-rings and automatic hydraulic pressure regulation
  • Easy handling and good cleanability thanks to ergonomic design of chassis, and open support grid of filter plates
  • Cake discharge downwards into tray underneath of filter package (optional)
  • High flexibility, the filter can be used as a sheet filter or as a precoat filter
  • For precoating/removing of high particle load cake frames in a different width are available
  • Electrical (standard) or pneumatic (ATEX compliant) hydraulics can be selected
  • Other designs and further components for expansion to complete systems are available, depending on requirements

Industries include:

  • Pharmaceuticals
  • Biotech
  • Chemicals
  • Cosmetics
  • Food
Eaton's BECO INTEGRA PLATE 400 DC system is designed and manufactured according to the cGMP guidelines and the FDA regulations.
productfamily.specification

Specifications

Operating pressure: max. 87 psi (600 kPa/6 bar)
Differential pressure: max. 58 psi (400 kPa/4 bar)
Operating temperature: max. 284 °F (140 °C), depending on the depth filter sheets and sealing material used
Filter area per sheet: 1.3 ft² (0.12 m²)
Product contacting parts: Stainless steel AISI 316 L / AISI 316 Ti
Other parts: Stainless steel AISI 304
Gaskets/O-rings: Silicone, EPDM, Viton FEP coated (FDA listed)
Filter inlet: DN 25, DIN 11851 round thread / DN 25 DIN 32676-2 Tri-Clamp
Filter outlet: DN 25, DIN 11851 round thread / DN 25 DIN 32676-2 Tri-Clamp

Filter Plates/Cake Frames

  Width Cake volume* Weight
  in (mm) gal (l) lb (kg)
Filter plate 0.39 (10) - 11.0 (5.0)
Feeding plate 0.39 (10) - 11.0 (5.0)
Cake frame 0.39 (10) 0.16 (0.60) 9.5 (4.3)
Cake frame 0.71 (18) 0.40 (1.50) 17.0 (7.7)
Cake frame 0.98 (25) 0.63 (2.40) 22.5 (10.2)
Cake frame 1.57 (40) 1.11 (4.20) 36.2 (16.4)
Type Filter area Cake volume* Chassis size Filter plates/
cake frames
Depth filter sheets
14.7 x 15.9 in
(373 x 404 mm)
Weight
  ft² (m²) gal (l)   qty qty ≈ lb (kg)
400 SF

43.9 (4.08)

77.5 (7.20) 

129.2 (12.00)

-

1

2

3

16/17

29/30

49/50

34

60

100

1,363 (618)

1,716 (778)

2,245 (1,018)

400 ASF with 0.39" (10 mm) cake frames

43.9 (4.08)

77.5 (7.20)

129.2 (12.00)

2.6 (10)

4.8 (18)

7.9 (30)

1

2

3

16/17

29/30

49/50

34

60

100

1,339 (607)

1,669 (757)

2,168 (983)

400 ASF With 0.71" (18 mm) cake frames

33.6 (3.12)

59.4 (5.52)

95.6 (8.88)

5.3 (20)

9.3 (35)

14.8 (56)

1

2

3

12/13

22/23

36/37

26

46

74

1,354 (614)

1,700 (771)

2,179 (988)

400 ASF with 0.98" (25 mm) cake frames

25.8 (2.40)

49.1 (4.56)

80.1 (7.44)

6.3 (24)

12.2 (46)

20.0 (74)

1

2

3

9/10

18/19

30/31

20

38

62

1,323 (600)

1,691 (767)

2,183 (990)

400 ASF with 1.57" (40 mm) cake frames

18.1 (1.68)

36.2 (3.36)

59.4 (5.52)

7.7 (29)

15.6 (59)

25.6 (97)

1

2

3

6/ 7

13/14

22/23

14

28

46

1,319 (598)

1,716 (778)

2,229 (1,011)

Questions before you buy
Technical support