Eaton's enclosed plate and frame filter is the depth filtration system for critical filtration tasks in the pharmaceutical, biotech, chemical, cosmetic and food industries.
Eaton's BECO INTEGRA PLATE 600 EC filter is a multi sheet-filter with external chamber. The product channels are sealed with depth filter sheets only and uses gaskets at the external chamber to seal the filter package.
Industries include:
Operating pressure: | max. 87 psi (600 kPa/6 bar) |
Differential pressure: | max. 58 psi (400 kPa/4 bar) |
Operating temperature: | max. 284 °F (140 °C) |
Filter area per sheet: | 3.6 ft² (0.33 m²) |
Product contacting parts: | Stainless steel AISI 316L/AISI 316Ti |
Other parts: | Stainless steel AISI 304 |
Gaskets/O-rings: | Silicone, EPDM, Viton |
Filter inlet: | DN 65, DIN 11851/ISO 2 ½" |
Filter outlet: | DN 65, DIN 11851/ISO 2 ½" |
External chamber: | DN 15, DIN 11851/ISO ¾" |
Type | Filter area ft² (m²) |
Cake volume* gal (l) |
Chassis size | Filter plates/ cake frames qty |
Depth filter sheets 23.0 x 26.8 in (584 x 680.5 mm) qty |
Weight ≈ lb (kg) |
600 SF | 215.3 (20.00) 387.5 (36.00) 538.2 (50.00) |
- | 1 2 3 |
29/30 53/54 74/75 |
60 108 150 |
3,477 (1,577) 4,306 (1,953) 4,996 (2,266) |
600 ASF with 0.31" (8 mm) cake frames |
215.3 (20.00) 387.5 (36.00) 538.2 (50.00) |
7.9 (30) 14.3 (54) 19.8 (75) |
1 2 3 |
29/30 53/54 74/75 |
60 108 150 |
3,448 (1,564) 4,259 (1,932) 4,930 (2,236) |
600 ASF with 0.71" (18 mm) cake frames |
150.7 (14.00) 272.7 (25.33) 380.3 (35.33) |
24.0 (91) 43.0 (164) 60.5 (229) |
1 2 3 |
20/21 37/38 52/53 |
42 76 106 |
3,404 (1,544) 4,182 (1,897) 4,833 (2,192) |
600 ASF with 0.98" (25 mm) cake frames |
129.2 (12.00) 229.6 (21.33) 315.7 (29.33) |
31.7 (120) 56.3 (213) 77.4 (293) |
1 2 3 |
17/18 31/32 43/44 |
36 64 88 |
3,455 (1,567) 4,246 (1,926) 4,892 (2,219) |
600 ASF with 1.57" (40 mm) cake frames |
93.3 (8.67) 165.0 (15.33) 229.6 (21.33) |
39.9 (151) 70.8 (268) 98.5 (373) |
1 2 3 |
12/13 22/23 31/32 |
26 46 64 |
3,475 (1,576) 4,268 (1,936) 4,956 (2,248) |
Width in (mm) |
Cake volume gal (l) |
Weight lb (kg) |
|
Filter plate | 0.31 (8) | - | 14.3 (6.5) |
Feeding plate | 0.31 (8) | - | 14.3 (6.5) |
Cake frame | 0.31 (8) | 0.26 (1.00) | 13.5 (6.1) |
Cake frame | 0.71 (18) | 1.14 (4.33) | 23.3 (10.5) |
Cake frame | 0.98 (25) | 1.76 (6.66) | 32.2 (14.6) |
Cake frame | 1.57 (40) | 3.08 (11.66) | 51.6 (23.4) |