KnowledgeSearch
Sheet filter systems

BECO INTEGRA PLATE A600 EP/OEP

BECO INTEGRA PLATE A600 EP/OEP enclosed plate and frame filter is the depth filtration system for critical filtration tasks in the pharmaceutical and biotech, chemical, cosmetics, and food industries.

BECO INTEGRA PLATE A600 EP/OEP is a multi-sheet filter with external chamber. Depth filter sheets seal the product channels. 

The BECO INTEGRA PLATE A600 EP version has gaskets at the external chamber that seal the entire filter package. The BECO INTEGRA PLATE A600 OEP version has a gasket-free filter package.

Cleaning
CIP
Design
With External Chamber
Material
PP or PVDF, FDA listed

核心功能

  • CIP of filter package – without depth filter sheets
  • The circular external chamber guarantees safe cleaning across the entire sheet area and on top allows temperature control of the filter package
  • Complete drainage of filter due to unique filter plate design
  • High safety during CIPping thanks to a circular sealing surface with major sealing force and an automatic hydraulic pressure control
  • Easy handling and good cleanability thanks to ergonomic design
  • High flexibility: the filter can be used as a sheet filter or as a precoat filter
  • For precoating/removing of high parrticle load cake frames of different width are available
  • Other designs and further components for expansion to complete systems are available, depending on requirements

Industries include:

  • Pharmaceuticals
  • Biotech
  • Chemicals
  • Cosmetics
  • Food

Eaton's BECO INTEGRA PLATE A600 OEP is designed and manufactured according to the cGMP guidelines and the FDA regulations

productfamily.specification
Operating pressure/ temperature: max. 87 psi (600 kPa/6 bar)
at 104 °F (40 °C)
max. 43 psi (300 kPa/3 bar)
at 140 °F (60 °C)
Differential pressure/temp.: max. 43 psi (300 kPa/3 bar)
at 104 °F (40 °C)
Filter area per sheet: 2.9 ft² (0.27 m²)
Product contacting parts: Polypropylene/ Stainless steel AISI 316L
Other parts: Stainless steel AISI 304
Gaskets for fittings: Silicone, alternatively EPDM, Viton
Filter inlet: TC 11/2" ISO2852/ASME BSP
Filter outlet TC 11/2" ISO2852/ASME BSP
External chamber: TC 11/2" ISO2852/ASME BSP
Design Max Filter area
ft² (m²)
Cake volume*
gal (l)
Chassis size Filter plates/
cake frames
qty
Depth filter
sheets
20.1 x 24.8 in
(512 x 630.5 mm)
qty
Weight
≈ lb (kg)
600 SF/ASF
with 0.8"
(20 mm)
cake frames
75.6 (7.02)
133.7 (12.42)
191.8 (17.82)
32.3 (27.00)
14.0 (53)
24.6 (93)
35.4 (134)
53.4 (202)
1
2
3
4
12/13
21/22
32/33
49/50
 26
 44
 66
100
2,976 (1,350)
3,307 (1,500)
3,693 (1,675)
4,321 (1,960)
600 ASF
with 1.2"
(30 mm)
cake frames
64.0 (5.94)
110.4 (10.26)
168.6 (15.66)
244.1 (22.68)
19.6 (74)
33.1 (128)
50.0 (189)
74.8 (283)
1
2
3
4
10/11
18/19
27/28
41/42
 22
 38
 56
 84
2,921 (1,325)
3,285 (1,490)
3,660 (1,660)
4,277 (1,940)
600 ASF
with 1.6"
(40 mm)
cake frames
52.3 (4.86)
98.8 (9.18)
139.5 (12.96)
209.3 (19.44)
22.5 (85)
42.5 (161)
60.0 (227)
89.8 (340)
1
2
3
4
 8/ 9
16/17
23/24
31/32
 18
 34
 48
 64
2,943 (1,335)
3,307 (1,500)
3,638 (1,650)
4,101 (1,860)
600 ASF
with 2.4"
(60 mm)
cake frames
40.7 (3.78)
75.6 (7.02)
110.4 (10.26)
162.8 (15.12)
29.6 (112)
55.0 (208)
80.3 (304)
118.4 (448)
1
2
3
4
 6/ 7
12/13
18/19
27/28
 14
 26
 38
 56
2,932 (1,330)
3,263 (1,480)
3,594 (1,630)
4,145 (1,880)
  Width
in (mm)
Cake volume
gal (l)
Weight lb
(kg)
Initial / end plate 1.02 (26) - 19.9 (9.0)
Filter plate 1.02 (26) - 17.6 (8.0)
Cake frame 0.79 (20) 1.07 (4.05) 6.6 (3.0)
Cake frame 1.18 (30) 1.78 (6.75) 9.9 (4.5)
Cake frame 1.57 (40) 2.50 (9.45) 13.2 (6.0)
Cake frame 2.36 (60) 3 3.92 (14.85) 19.9 (9.0)
Questions before you buy
Technical support