BECO INTEGRA PLATE A800 EP/OEP enclosed plate and frame filter is the depth filtration system for critical filtration tasks in the pharmaceutical and biotech, chemical, cosmetics, and food industries.
BECO INTEGRA PLATE A800 EP/OEP is a multi-sheet filter with external chamber. Depth filter sheets seal the product channels.
The BECO INTEGRA PLATE A800 EP version has gaskets at the external chamber that seal the entire filter package. The BECO INTEGRA PLATE A800 OEP version has a gasket-free filter package.
Operating pressure/temp.: | max. 72 psi (500 kPa/5 bar) at 104 °F (40 °C) max. 29 psi (200 kPa/2 bar) at 140 °F (60 °C) |
Differential pressure/temp.: | max. 43 psi (300 kPa/3bar) at 104 °F (40 °C) |
Filter area per sheet: | 4.74 ft² (0.44 m²) |
Product contacting parts: | Polypropylene/Stainless steel AISI 316L |
Other parts: | Stainless steel AISI 304 |
Gaskets/O-rings: | Silicone, EPDM (FDA listed), Viton |
Filter inlet: | TC 2" ISO2852/ASME BSP |
Filter outlet: | TC 2" ISO2852/ASME BSP |
External chamber: | TC 2" ISO2852/ASME BSP |
Design | Max Filter area ft² (m²) |
Cake volume* gal (l) |
Chassis size | Filter/ feeding plates or cake frames | Depth filter sheets 26.8 x 30.7 in (680 x 779 mm) qty |
Weight ≈ lb (kg) |
800 SF plate and frame filter with 0.79" (20 mm) cake frames |
236.80 (22.00) 388.36 (36.08) 539.92 (50.16) 710.42 (66.00) |
43.59 (165) 71.59 (271) 99.33 (376) 130.77 (495) |
1 2 3 4 |
24/25 40/41 56/57 74/75 |
50 82 114 150 |
7,672 (3,480) 8,323 (3,775) 8,984 (4,075) 9,656 (4,380) |
800 ASF frame filter with 1.18" (30 mm) cake frames |
208.39 (19.36) 331.53 (30.80) 464.14 (43.12) 606.22 (56.32) |
63.93 (242) 101.71 (385) 142.39 (539) 185.98 (704) |
1 2 3 4 |
21/22 34/35 48/49 63/64 |
44 70 98 128 |
7,937 (3,600) 8,488 (3,850) 9,149 (4,150) 9,811 (4,450) |
800 ASF frame filter with 1.57" (40 mm) cake frames |
179.97 (16.72) 284.17 (26.40) 397.83 (36.96) 530.45 (49.28) |
77.40 (293) 122.05 (462) 170.92 (647) 237.12 (862) |
1 2 3 4 |
18/19 29/30 41/42 55/56 |
38 60 84 112 |
8,102 (3,675) 8,598 (3,900) 9,149 (4,150) 9,866 (4,475) |
800 ASF frame filter with 2.36" (60 mm) cake frames |
142.08 (13.20) 227.33 (21.12) 312.58 (29.04) 416.78 (38.72) |
95.90 (363) 53.22 (580) 210.81 (798) 281.34 (1,065) |
1 2 3 4 |
14/15 23/24 32/33 43/44 |
30 48 66 88 |
8,154 (3,700) 8,763 (3,975) 9,326 (4,230) 10,031 (4,550) |
Width in (mm) |
Cake volume gal (l) |
Weight lb (kg) |
|
Initial / end plate | 1.10 (28) | - | 38.6 (17.5) |
Filter plate | 1.10 (28) | - | 33.1 (15.0) |
Cake frame | 0.79 (20) | 1.74 (6.6) | 12.1 (5.5) |
Cake frame | 1.18 (30) | 2.91 (11.0) | 17.6 (8.0) |
Cake frame | 1.57 (40) | 4.07 (15.4) | 23.1 (10.5) |
Cake frame | 2.36 (60) | 6.39 (24.2) | 35.3 (16.0) |