KnowledgeSearch
Cartridge housings

BECO MAX2

The fully automatic integrity test unit BECO MAX2 is designed for the regular testing of membrane filter cartridges and determines if a filter meets microbial removal specifications and is correctly installed. The testing result indicates an accurate indication of the membrane filter cartridge's integrity prior to filtration.  It features an easy-to-use keypad and backlit four-line display in a stainless steel housing.

Operation
Fully Automatic Pressure Hold Test
Display
Backlit 4-Line
Unit
Portable

核心功能

  • Easy-to-use keypad
  • Water resistant
  • Stainless steel housing protects from splashes of water and delivers long-lasting battery life.
  • User friendly device in hard to reach places
  • Save and print up to 10 programs and 40 performance data
  • Dot matrix printer with power supply unit, printer cable, spare paper rolls (2.24" (57 mm)) and spare ink ribbon
  • Languages: German, English, French, Italian, Spanish, Danish or Swedish (on request)
productfamily.specification

Specifications

Operating pressure:  7.5-44 psi (0.5-3 bar)
Ambient temperature: 41-104°F (5-40°C)
Protection class: IP55 (Splash water proof)
Housing material: stainless steel AISI 304
Display: Backlit 4-line
Battery: NimH 7.2 V, 4.5 Ah
Rel. humidity: 0–80%
Lock clutch and plug nipple Rectus DN 7.2
Questions before you buy
Technical support