KnowledgeSearch
Hydraulic & Lubrication filters

DTEF

Eaton´s return line filter of the DTEF seires have a working pressure up to 145 psi (10 bar). Pressure peaks will be absorbed by a sufficient margin of safety.The DTEF-filters are directly mounted to the reservoir and connected to the return-line. When changing the filter element, a detachable connection between the filter head and the filter bowl prevents dirty oil from flowing into the tank. 

Filter Type
Tank mounted
max. operating pressure
145 psi (10 bar)
operating temperature
14-212 °F (-10-100 °C)

核心功能

  • Easy to service
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life
productfamily.specification

Specifications

operating temperature: +14 °F to +212 °F
operating medium: mineral oil, other media on request
max. operating pressure: 145 PSI
opening pressure by-pass valve: 29 PSI / 51 PSI
process connection: thread connection
housing material standard: filter head AL, screw plug / filter bowl glass fiber reinforced polyamide
housing material IS10, category 2 and 3: filter head AL, screw plug / filter bowl glass fiber reinforced polyamide
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
volume tank: 2x .08 Gal.
productfamily.downloadlink
X
Download Close
Questions before you buy
Technical support