Eaton´s Pressure filter change over series DWFA have a working pressure up to 232 psi (16 bar). Pressure peaks can be absorbed with a sufficient safety margin. A three-way-change-over valve which is integrated in the middle of the housing makes it possible to switch from the dirty filter-side to the clean filter-side without interrupting operation.
Applications
operating temperature: | 14 °F to +212 °F |
operating medium: | mineral oil, other media on request |
max. operating pressure: | 232 PSI |
test pressure acc. to ASME VIII Div. 1: | 1,3 x operating pressure = 302 PSI |
test pressure acc. to API 614, Chapter 1: | 1,5 x operating pressure = 348 PSI |
standard process connection: | SAE-flange 3000 PSI |
housing material | carbon steel (ASTM) |
housing material changeover 4“: | carbon steel |
housing material changeover 5“: | EN-GJS-400-18-LT |
sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
installation position: | vertical |
drain- and bleeder connections: | NPT ½” |
measure connections: | BSPP ¼” |
operating pressure adapter flanges: | according to B16.5 CLASS 150 PSI |