KnowledgeSearch
Hydraulic & Lubrication filters

E-O

Eaton´s clogging indicators reliably monitor filter clogging caused by particulate accumulation in hydraulic and lubricating oil filters. The clogging indicators easily integrate into automatic control systems, and ensure continuous contamination control. E indicators are electrical and O are visual.

Filtration Order Center

In our new eStore, you can place and track orders for filtration products always, anywhere, anytime and on any device.
Clogging indicator type
Visual and Electrical
max. operating pressure
1,160 psi (80 bar)
operating temperature
-4-176 °F (-20-80 °C)

核心功能

  • Optical and electrical signalling of the exceeding of pressure limits
  • Easy integration into automatic control systems
  • Continuos contamination control
productfamily.specification
Eaton E-O Clogging Indicator, O.INDICATOR, Nitrile, 145 psi (10 Bar), Visual
Eaton E-O Clogging Indicator, E1.1,5.P, Nitrile, 4350 psi (300 Bar), Visual
Eaton E-O Clogging Indicator, E2.2,5.P, Nitrile, 1450 psi (100 Bar), Visual
Eaton E-O Clogging Indicator, E2.1,5.P, Nitrile, 1450 psi (100 Bar), Visual
Compare products ()
Highlight differences
Show only differences
Hide blank features

Specifications

max. pressure to: 80 bar
temperature range: -20°C to +80°C
max. contact load: max.250 V  /5A
sealing material: nitrile (NBR)
protection: IP 65