Eaton´s clogging indicators reliably monitor filter clogging caused by particulate accumulation in hydraulic and lubricating oil filters. The clogging indicators easily integrate into automatic control systems, and ensure continuous contamination control. E indicators are electrical and O are visual.
max. pressure to: | 80 bar |
temperature range: | -20°C to +80°C |
max. contact load: | max.250 V /5A |
sealing material: | nitrile (NBR) |
protection: | IP 65 |