Eaton´s clogging indicators reliably monitor filter clogging caused by particulate accumulation in hydraulic and lubricating oil filters. The clogging indicators easily integrate into automatic control systems, and ensure continuous contamination control. The E6 series is a pressure switch, contact maker and contact breaker for visual, electrical and visual-electrical clogging indicators.
max. pressure: | to 1,450 psi |
temperature range: | - 4°F to + 176°F |
type of protection: | IP 55 |
connaction of cable: | PG 11 |
max. contact load with GS-line adapter: | Umax = 250 V AC I max = 2 A Pmax = 500 VA |
distribution voltage with SS3-line adapter | Umax = 24 V DC |
max. contact load with SS3-line adapter: | I max = 2 A Pmax = 48 VA |