KnowledgeSearch
Bag filter housings

ECOLINE

Eaton's ECOLINE single bag filter housing is a highly cost-effective solution for price-sensitive applications. It features a handy V-clamp closure and threaded couplings. Units come standard with filter bag size 01 and 02 stainless steel restrainer baskets. 

For smaller flow rates also available in the MINILINE version in sizes 03 and 04.

# Bags
1
Closure
V-Clamp
Design
Economical

核心功能

  • Side inlet piping connections
  • Sizes for #01 single or #02 double-length filter bags
  • Buna N cover seal
  • Viton® basket seal
  • Stainless steel basket
  • 2" threaded piping connections
  • Maximum operating pressure of 100 psi
  • Maximum operating temperature of 200F
  • Concave cover with V-clamp closure
  • Type 316 stainless steel construction

Key ECOLINE Applications:

  • Automotive
  • Food and Beverage
  • Chemical Processing
  • Paints, Inks, Resins and Coatings
  • Electronics
  • Petrochemicals
  • Municipal Water Treatment
  • Industrial Water Treatment
  • Pulp and Paper
  • Pharmaceutical
  • Lubricants, Metalworking Fluids
  • Solvents

High-quality, economical filter housings for cost sensitive applications up to 100 psi.   For cost sensitive applications, you can now take advantage of an ECOLINE stainless steel vessel from Eaton at a price that compares to carbon steel. Even if your application may not now require stainless steel, you can still take advantage of the superior corrosion resistance and consistent performance you’ll get over the years. Should your process parameters change in the future, you’ll avoid the cost and hassle of an expensive upgrade from carbon steel. The ECOLINE bag filter housings save operating costs, too, with its simple, easy to operate V-clamp closure that makes bag changeouts quick and easy.

Available Options

  • Adjustable mounting legs
productfamily.specification

Specifications

Models No. of
filter bags
Size Flow rate1
GPM (m3/h)
Max. pressure
psi (bar)
Max. temp.
℉ (℃)
Housing volume
gal (l)
Housing weight 
lb (kg)
I/O
connections
EBF-0101 1 1
88 (20) 100 (6) 250 (120) 4.1 (15.5) 25 (7.5) 2” thread
EBF-0102 1 2
176 (40) 100 (6) 250 (120) 7.1 (27.0) 38 (11.0) 2” thread
EBF-0103 1 3
26 (6) 150 (9) 250 (120) 0.8 (3.0) 9 (3.5) 1 1/2” thread
EBF-0104 1 4
53 (12) 150 (9) 250 (120) 1.2 (4.5) 11 (4.5) 1 1/2” thread
0
分类标准
()