KnowledgeSearch
Hydraulic & Lubrication filters

EDWF

Eaton´s stainless steel duplex pressure filter series EDWF have a working pressure up to 232 psi (16 bar). Pressure peaks can be absorbed with a sufficient safety margin.A changeover ball valve between the two filter housings makes it possible to switch from the dirty filter side to the clean filter side without interrupting operation.

Filter Type
Inline mounted
max. operating pressure
232 psi (16 bar)
Operating Temperature
14-212 °F (-10-100 °C)

核心功能

  • Changeover valve
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life

Applications

  • Suitable for petroleum based fluids
  • HW-emulsions
  • Most synthetic hydraulic fluids and
    lubrication oils
productfamily.specification

Specifications

operating temperature: +14 °F to +212 °F
operating medium: mineral oil, other media on request
max. operating pressure: 232 PSI
test pressure: 333 PSI
standard process connection: SAE-flange 3000 PSI
housing material: stainless steel
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
drain- and bleeder connections: BSPP ½
measure connections: BSPP ¼
productfamily.downloadlink
X
Download Close
Questions before you buy