The stainless steel high pressure filters of the series EH are suitable for a working pressure up to 6,000 psi (420 bar). The pressure peaks are absorbed by a sufficient margin of safety. Eaton´s EH-filters are flange mounted to the hydraulic system.
Applications
01.E Pressure
CCS 5
EDA (ASME Design)
EHD
IFPM 73
operating temperature: | +14 °F to +212 °F |
operating medium | mineral oil, other media on request |
max. operating pressure: | 6,000 psi |
test pressure: | 8,700 psi |
max. operating pressure at IS20: | 4,060 psi |
test pressure at IS20: | 5,278 psi |
process connection: | manifold mounted |
housing material: | EN10088-1.4571 (316 Ti according to AISI) |
sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
installation position: | vertical |
volume tank: | 0.03 gal |