The stainless steel high pressure filter of the EHPF series are suitable for a working pressure up to 4,568 psi (315 bar). Pressure peaks can be absorbed with a sufficient safety margin. The EHPF-filters are flanged to the mounting-surface.
Applications
operating temperature: | +14 °F to +212 °F |
operating medium | mineral oil, other media on request |
max. operating pressure: | 4,568 psi |
test pressure: | 6,525 psi |
process connection: | manifold mounted |
housing material: | EN10088-1.4571 (316 Ti according to AISI) |
sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
installation position: | vertical |