The key to the F-Series versatility is its modular design that enables future capacity and configuration flexibility. It also uses cleanable media that reduces life cycle costs and maximizes productivity.
The F-Series is optionally available in a 45° inclined design. This design offers a dual advantage. First, it improves ergonomics for maintenance personnel when removing filter elements. Second, it reduces the overall height of the system for use in spaces with limited ceiling clearance.
Applications:
AFC
AFR
DCF 400/ 800/ 1600
MCF
Spare Parts Bag Filter Housings
Body Inlet/Outlet Size - in (mm) | 3 (76.2) |
Inlet/Outlet Header Size - in (mm) | (76.2), 4 (101.8), 8 (203.2), 10 (254), 12 (304.8) |
Body Diameter - in (mm) | 4.5 (114.3) |
Screen Length - in (mm) | 36 (914.4) |
Element Styles Available | 3.25 (82.8) dia. single, Tri-Cluster, Accuflux-7 |
Pressure Rating - psi (bar) | 250 (17.2) |
Temperature - °F (°C) | 350 (177) system maximum (determined by screen material and elastomer seals) |
Air Requirement-auto units - psi (bar) | 60 - 120 (4.1-8.3) @ 5 cfm, for sequencing |
Electrical Requirement - | 110/220V, 50/60 Hz, single phase |
Backwash minimum flow | 90 gpm (340 l/min) for single and Tri-Cluster media;150 gpm (567 l/min) for ACCUFLUX media |
Model | Weight (dry) lbs (kg) | Height in (mm) | Footprint w x l in (mm) | Volume gal (l) | Configuration # of Tubes |
F202 | 450 (204) | 62 (1575) | 28.5 x 45 (725 x 1145) | 18 (68) | 2 |
F203 | 600 (272) | 62 (1575) | 28.5 x 48 (725 x 1220) | 23 (87) | 3 |
F204 | 750 (340) | 62 (1575) | 28.5 x 63 (725 x 1600) | 30 (114) | 4 |
F205 | 900 (408) | 62 (1575) | 28.5 x 78 (725 x 1980) | 37 (140) | 5 |
F206 | 1200 (544) | 62 (1575) | 28.5 x 93 (725 x 2360) | 65 (246) | 6 |
F207 | 1350 (612) | 62 (1575) | 28.5 x 108 (725 x 2745) | 75 (284) | 7 |
F208 | 1500 (680) | 62 (1575) | 28.5 x 123 (725 x 3125) | 85 (322) | 8 |
F209 | 1800 (816) | 62 (1575) | 28.5 x 138 (725 x 3505) | 124 (470) | 9 |
F210 | 1950 (885) | 62 (1575) | 28.5 x 153 (725 x 3885) | 138 (522) | 10 |
F211 | 2100 (952) | 62 (1575) | 28.5 x 168 (725 x 4265) | 151 (572) | 11 |
F212 | 2400 (1089) | 62 (1575) | 28.5 x 183 (725 x 4650) | 165 (625) | 12 |