Hydraulic & Lubrication filters

HDD

The high pressure duplex filters of HDD series have a change-over valve type and are suitable for a working pressure up to 4,568 psi (315 bar). The pressure peaks are absorbed by a sufficient margin of safety. Duplex filters can be serviced without interruption of operation.

Filter Type
Inline mounted
max. operating pressure
4,568 psi (315 bar)
operating temperature
14-212 °F (-10-100 °C)

核心功能

  • Can be maintained without interruption
  • Easy opening due to change-over valve
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life

Applications

  • All petroleum based fluids
  • HW-emulsions
  • Water glycols
  • Most synthetic and lubrication fluids
productfamily.specification
Eaton HDD Duplex High Pressure Filter, HDD.1351.25VG.30.E.P.-.FS.8.-.-.-, 25VG, Glass fiber fleece (VG), Nitrile, 4538 psi (315 Bar), Non-bypass
Eaton HDD Duplex High Pressure Filter, HDD.151.10VG.30.E.V.-.UG.5.-.-.-, 10VG, Glass fiber fleece (VG), Viton, 4538 psi (315 Bar), Non-bypass
Eaton HDD Duplex High Pressure Filter, HDD151.10VG.HR.E.P.-.G.5.P.-.-.AE.30.5,0.P.-., 10 VG, Glass fiber fleece (VG), Nitrile, 4538 psi (315 Bar), Non-bypass
Eaton HDD Duplex High Pressure Filter, HDD151.10VG.HR.E.V.-.UG.5.V.-.-.-, 10 VG, Glass fiber fleece (VG), Viton, 4538 psi (315 Bar), Non-bypass
Eaton HDD Duplex High Pressure Filter, HDD151.3VG.30.E.P.-.UG.5.-.S2.AE.50.5,0.P.-.-, 3 VG, Glass fiber fleece (VG), Nitrile, 4538 psi (315 Bar), Bypass set at 102 psi (7 Bar)
Eaton HDD Duplex High Pressure Filter, HDD.151.10VG.30.E.P.-.UG.5.-.-.-, 10VG, Glass fiber fleece (VG), Nitrile, 4538 psi (315 Bar), Non-bypass
Eaton HDD Duplex High Pressure Filter, HDD.151.10VG.HR.E.P.-.UG.5.-.-.-, 10VG, Glass fiber fleece (VG), Nitrile, 4538 psi (315 Bar), Non-bypass
Eaton HDD Duplex High Pressure Filter, HDD170.80G.30.E.P.-.FS.7.P.-.S1.VS5.2,5.P.-., 80 G, Stainless steel wire mesh (G), Nitrile, 4538 psi (315 Bar), Bypass set at 51 psi (3.5 Bar)
Eaton HDD Duplex High Pressure Filter, HDD170.42458.3VG.HR.E.P.-.FS.7.P.-.-.-, 3 VG, Glass fiber fleece (VG), Nitrile, 4538 psi (315 Bar), Non-bypass
Eaton HDD Duplex High Pressure Filter, HDD170.10VG.30.E.P.-.FS.7.P.-.S1.AOR.2,5.P.-, 10 VG, Glass fiber fleece (VG), Nitrile, 4538 psi (315 Bar), Bypass set at 51 psi (3.5 Bar)
Eaton HDD Duplex High Pressure Filter, HDD.170.80G.30.E.P.-FS.7.P.-.S1.AOR.2,5.P.-, 80G, Stainless steel wire mesh (G), Nitrile, 4538 psi (315 Bar), Bypass set at 51 psi (3.5 Bar)
Eaton HDD Duplex High Pressure Filter, HDD240.10VG.30.E.P.-.FS.7.P.-.S2.AOR.5,0.P.-, 10 VG, Glass fiber fleece (VG), Nitrile, 4538 psi (315 Bar), Bypass set at 102 psi (7 Bar)
Eaton HDD Duplex High Pressure Filter, HDD240.10VG.HR.E.V.-.FS.7.V.-.-.AE.30.5,0.V.-, 10 VG, Glass fiber fleece (VG), Viton, 4538 psi (315 Bar), Non-bypass
Eaton HDD Duplex High Pressure Filter, HDD240.25G.30.E.P.-.FS.7.-.-.AE.50.5,0.P.-.-, 25 G, Stainless steel wire mesh (G), Nitrile, 4538 psi (315 Bar), Non-bypass
Eaton HDD Duplex High Pressure Filter, HDD.240.3VG.30.E.P.-.FS.7.-.-.-, 3VG, Glass fiber fleece (VG), Nitrile, 4538 psi (315 Bar), Non-bypass
Eaton HDD Duplex High Pressure Filter, HDD240.10VG.30.E.P.-.FS.7.-.-.AE.70.2,5, 10 VG, Glass fiber fleece (VG), Nitrile, 4538 psi (315 Bar), Non-bypass
Eaton HDD Duplex High Pressure Filter, HDD30.10VG.HR.E.P.-.G.3.-.-.AOR.5,0.P.VA, 10 VG, Glass fiber fleece (VG), Nitrile, 4538 psi (315 Bar), Non-bypass
Eaton HDD Duplex High Pressure Filter, HDD 30.10VG.30.E.V.-.G, 10VG, Glass fiber fleece (VG), Viton, 4538 psi (315 Bar), Non-bypass
Eaton HDD Duplex High Pressure Filter, HDD30.25VG.HR.E.P.VA.G.3.IS06.-.AOR.5,0.P.VA, 25 VG, Glass fiber fleece (VG), Nitrile, 4538 psi (315 Bar), Non-bypass
Eaton HDD Duplex High Pressure Filter, HDD.450.10VG.30.E.P.-.FS.7.-.S1.AOR.2,5.P.-, 10VG, Glass fiber fleece (VG), Nitrile, 4538 psi (315 Bar), Bypass set at 51 psi (3.5 Bar)
Eaton HDD Duplex High Pressure Filter, HDD450.10VG.30.E.P.-.FS.7.-.S2.AE.80.5,0.P.VA., 10 VG, Glass fiber fleece (VG), Nitrile, 4538 psi (315 Bar), Bypass set at 102 psi (7 Bar)
Eaton HDD Duplex High Pressure Filter, HDD601.80G.30.E.P.-.FS.8.P.-.S1.VS5.2,5.P.-.NO., 80 G, Stainless steel wire mesh (G), Nitrile, 4538 psi (315 Bar), Bypass set at 51 psi (3.5 Bar)
Eaton HDD Duplex High Pressure Filter, HDD601.10VG.30.E.P.-.FS.8.P.-.-.-, 25 VG, Glass fiber fleece (VG), Nitrile, 4538 psi (315 Bar), Non-bypass
Eaton HDD Duplex High Pressure Filter, HDD.601.80G.30.E.P.-FS.8.P.-.S1.AOR.2,5.P.-, 80G, Stainless steel wire mesh (G), Nitrile, 4538 psi (315 Bar), Bypass set at 51 psi (3.5 Bar)
Eaton HDD Duplex High Pressure Filter, HDD 601.10VG.30.E.P.-.F, 10VG, Glass fiber fleece (VG), Nitrile, 4538 psi (315 Bar), Non-bypass
Eaton HDD Duplex High Pressure Filter, HDD61.6VG.HR.E.V.-.UG.5.V.-.S2.AE.70.5,0.V.-., 6 VG, Glass fiber fleece (VG), Viton, 4538 psi (315 Bar), Bypass set at 102 psi (7 Bar)
Eaton HDD Duplex High Pressure Filter, HDD61.25G.30.E.P.-.UG.5.-.-.AE.50.5,0.P.-.-, 25 G, Stainless steel wire mesh (G), Nitrile, 4538 psi (315 Bar), Non-bypass
Eaton HDD Duplex High Pressure Filter, HDD.61.10VG.30.E.P.-.UG.5.-.-.-, 10VG, Glass fiber fleece (VG), Nitrile, 4538 psi (315 Bar), Non-bypass
Eaton HDD Duplex High Pressure Filter, HDD61.10VG.30.E.P.-.G.5.-.-.-, 10 VG, Glass fiber fleece (VG), Nitrile, 4538 psi (315 Bar), Non-bypass
Eaton HDD Duplex High Pressure Filter, HDD61.10VG.30.E.P.-.G.5.-.-.AOR.5,0.P.VA, 10 VG, Glass fiber fleece (VG), Nitrile, 4538 psi (315 Bar), Non-bypass
Compare products ()
Highlight differences
Show only differences
Hide blank features

Specifications

operating temperature: +14 °F to +212 °F
operating medium mineral oil, other media on request
max. operating pressure: 4,568 psi
test pressure: 6,525 psi
process connection: thread connection, SAE-flange 6,000 psi (standard) or AVIT-flange 4,640 psi (special design)
housing material: EN-GJS-400-18-LT, carbon steel
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
volume tank: 2x 0.02gal; 2x 0.03 gal
   
productfamily.downloadlink
X
Download Close