KnowledgeSearch
Hydraulic & Lubrication filters

HP3

Series HP3 high pressure filters are made of carbon steel and can handle a maximum pressure of 6,000 psi (420 bar). The HP3-filters are in-line mounted and have visual/electrical DP indicators. Bypass and reversing valves are available.

Filter Type
Inline mounted
max. operating pressure
6,000 psi (420 bar)
operating temperature
14-212 °F (-10-100 °C)

核心功能

  • Star-shaped, pleated filter material
  • Flow direction from outside to inside
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life

Applications

  • All petroleum based fluids
  • HW-emulsions
  • Water glycols
  • Most synthetic and lubrication fluids
productfamily.specification
Eaton HP3 Pressure Filter, HP3. 1350.10VG.30.E.P.-.FS.8.-.S2.AE.50.5,0.P.VA.-.@, 10VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 102 psi (7 Bar)
Eaton HP3 Pressure Filter, HP3.170.3VG.HR.E.P.-.UG.5.-.-.AE.50.5,0.P.VA.-., 3 VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Non-bypass
Eaton HP3 Pressure Filter, HP3.170.10VG.30.E.P.-.UG.5.-.S1.AOR.2,5.P.VA., 10 VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 51 psi (3.5 Bar)
Eaton HP3 Pressure Filter, HP3.170.10VG.30.E.P.-.UG.5.-.S2.-, 10VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 102 psi (7 Bar)
Eaton HP3 Pressure Filter, HP3. 170.6VG.30.E.P.-.UG.5.-.S2.AOR.5,0.P.VA., 6 VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 102 psi (7 Bar)
Eaton HP3 Pressure Filter, HP3.170.3VG.HR.E.P.-.UG.5.-.-.AOR.5,0.P.VA., 3 VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Non-bypass
Eaton HP3 Pressure Filter, HP3.170.10VG.30.E.P.-.UG.5.-.S2.AE.70.5,0.P.VA.-.-., 10 VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 102 psi (7 Bar)
Eaton HP3 Pressure Filter, HP3.170.10VG.30.E.P.-.UG.5.-.S2.AOR.5,0.P.VA., 10 VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 102 psi (7 Bar)
Eaton HP3 Pressure Filter, HP3.170.3VG.30.E.P.-.UG.7.-.S2.AOR.5,0.P.VA., 3 VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 102 psi (7 Bar)
Eaton HP3 Pressure Filter, HP3.170.80G.30.E.P.-.FS.7.-.-.AOR.5,0.P.VA.-., 80G, Stainless steel wire mesh (G), Nitrile, 6000 psi (420 Bar), Non-bypass
Eaton HP3 Pressure Filter, HP3.170.25VG.30.E.P.-.UG.5.P.-.-.-., 25 VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Non-bypass
Eaton HP3 Pressure Filter, HP3.170.25VG.HR.E.P.-.UG.5.-.-.AOR.5,0.P.VA., 25VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Non-bypass
Eaton HP3 Pressure Filter, HP3.170.25VG.30.E.P.-.UG.5.-.S2.AE.70.5,0.P.VA.-, 25VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 102 psi (7 Bar)
Eaton HP3 Pressure Filter, HP3.17-.10VG.30.E.P.-.UG.5.-.S2.AE.30.5,0.P.VA.-, 10VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 102 psi (7 Bar)
Eaton HP3 Pressure Filter, HP3. 170.6VG.30.E.P.-.UG.5.-.S2.AE.70.5,0.VA.-.@, 6VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 102 psi (7 Bar)
Eaton HP3 Pressure Filter, HP3. 170.6VG.HR.E.P.-.G.5.-.-.AOC.5,0.P., 6VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Non-bypass
Eaton HP3 Pressure Filter, HP3. 170.25VG.30.E.P.-.G.5.P.-.S2.AE.30.5,0.P.VA.-, 25 VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 102 psi (7 Bar)
Eaton HP3 Pressure Filter, HP3. 170.10VG.30.E.P.-.G.6.-.-.AE.30.5,0, 10VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Non-bypass
Eaton HP3 Pressure Filter, HP3. 170.10VG.HR.E.P.-.G.5.-.-.-, 10VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Non-bypass
Eaton HP3 Pressure Filter, HP3. 170.10VG.HR.E.P.-.G.5.-.S1.AOR.2,5., 10VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 51 psi (3.5 Bar)
Eaton HP3 Pressure Filter, HP3. 170.6VG.30.E.P.-.G.7.-.S2.AOR.5,0., 6VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 102 psi (7 Bar)
Eaton HP3 Pressure Filter, HP3.170.10VG.30.E.P.-.G.5.-.S2.-, 10 VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 102 psi (7 Bar)
Eaton HP3 Pressure Filter, HP3. 170.3VG.HR.E.P.-.G.7.P.-.-.AE.50.5,, 3VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Non-bypass
Eaton HP3 Pressure Filter, HP3. 170.10VG.HR.E.P.-.G.6.-.-.AE.30.5,0, 10VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Non-bypass
Eaton HP3 Pressure Filter, HP3.170.10VG.30.E.P.-.FS.7.-.S2.AE70.5,0, 10VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 102 psi (7 Bar)
Eaton HP3 Pressure Filter, HP3.240.6VG.30.E.P.-.UG.5.-.-S1.AOR.2,5.P.VA, 6VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 51 psi (3.5 Bar)
Eaton HP3 Pressure Filter, HP3.240.10VG.30.E.P.-.UG.5.P.-.S2.AOR.5,0.P.VA.-., 10 VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 102 psi (7 Bar)
Eaton HP3 Pressure Filter, HP3. 240.10VG.30.E.P.-.G.7.-.-.AE.70.5,, 10VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Non-bypass
Eaton HP3 Pressure Filter, HP3.240.10VG.30.E.P.-.G.6.-.S2.-, 10 VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 102 psi (7 Bar)
Eaton HP3 Pressure Filter, HP3.240.10VG.30.E.P.-.G.5.-.-.AOC.5,0.VA, 10 VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Non-bypass
Compare products ()
Highlight differences
Show only differences
Hide blank features

Specifications

operating temperature: +14 °F to +212 °F
operating medium mineral oil, other media on request
max. operating pressure: 6,000 psi
test pressure: 8,700 psi
process connection: thread, SAE-flange 6,000 psi
housing material: EN-GJS-400-18-LT, C-steel (filter bowl)
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
volume tank: 0.03 to 1.21 gal
productfamily.downloadlink
X
Download Close