KnowledgeSearch
Hydraulic & Lubrication filters

HP3

Series HP3 high pressure filters are made of carbon steel and can handle a maximum pressure of 6,000 psi (420 bar). The HP3-filters are in-line mounted and have visual/electrical DP indicators. Bypass and reversing valves are available.

Filter Type
Inline mounted
max. operating pressure
6,000 psi (420 bar)
operating temperature
14-212 °F (-10-100 °C)

核心功能

  • Star-shaped, pleated filter material
  • Flow direction from outside to inside
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life

Applications

  • All petroleum based fluids
  • HW-emulsions
  • Water glycols
  • Most synthetic and lubrication fluids
productfamily.specification
Eaton HP3 Pressure Filter, HP3.900.6VG.30.E.P.-.FS.8.-.S1.AE.70.2,5.P.VA.-., 6 VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 51 psi (3.5 Bar)
Eaton HP3 Pressure Filter, HP3.900.10VG.HR.E.P.-.FS.8.-.-.-., 10 VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Non-bypass
Eaton HP3 Pressure Filter, HP3.900.10VG.HR.E.P.-FS.8.-.R.AOR.5,0.P.VA, 10VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Non-bypass
Eaton HP3 Pressure Filter, HP3. 900.25VG.30.E.P.-.FS.8.-.S2.AOR.5,0.VA., 25 VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 102 psi (7 Bar)
Eaton HP3 Pressure Filter, HP3.900.25VG.HR.E.P.VA.FS.8.-.-.AE.70.5,0.P.VA.-.-., 25 VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Non-bypass
Eaton HP3 Pressure Filter, HP3. 90.6VG.HR.E.P.-.G.4.-.-.VS.5.6,0.P, 6VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Non-bypass
Eaton HP3 Pressure Filter, HP3. 90.10VG.30.E.P.IS06.G.4.-.S2.AOR.5, 10VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 102 psi (7 Bar)
Eaton HP3 Pressure Filter, HP3. 90.10VG.HR.E.P.-.G.4.-.-.AOR.5,0.P, 10VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Non-bypass
Eaton HP3 Pressure Filter, HP3. 90.6VG.HR.E.P.-.G.4.-.S2.AE.80.5,, 6VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 102 psi (7 Bar)
Eaton HP3 Pressure Filter, HP3. 90.3VG.HR.E.P.-.G.4.-.-.AE.30.5,0., 3VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Non-bypass
Eaton HP3 Pressure Filter, HP3. 90.25VG.30.E.V.-.G.4.V.-.S1.AE.70., 25VG, Glass fiber fleece (VG), Viton, 6000 psi (420 Bar), Bypass set at 51 psi (3.5 Bar)
Eaton HP3 Pressure Filter, HP3. 90.10VG.30.E.P.-.G.4.-.S2.AOR.5,0.VA, 10VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 102 psi (7 Bar)
Eaton HP3 Pressure Filter, HP3.90.6VG.30.E.P.-.G.4.-.S2.AOR.5,0.P.VA, 6 VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 102 psi (7 Bar)
Eaton HP3 Pressure Filter, HP3. 90.16VG.HR.E.P.-.G.4.-.-.AOR.5,0.P, 16VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Non-bypass
Eaton HP3 Pressure Filter, HP3. 90.6VG.HR.E.P.-.G.4.-.-.-, 6VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Non-bypass
Eaton HP3 Pressure Filter, HP3.90.10VG.HR.E.P.-.G.4.-.-.AE.50.5,0.VA.-, 10 VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Non-bypass
Eaton HP3 Pressure Filter, HP3. 90.10VG.HR.E.P.-.G.4.-.-.AE.30.5,0.P.VA.-, 10 VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Non-bypass
Eaton HP3 Pressure Filter, HP3.90.10VG.HR.E.P.-.G.4.-.S1.AE.30.2,5.P.VA.-, 10 VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 51 psi (3.5 Bar)
Eaton HP3 Pressure Filter, HP3. 90.10VG.30.E.P.-.G.4.-.-.AE.70.5,0, 10VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Non-bypass
Eaton HP3 Pressure Filter, HP3.90.10VG.HR.E.P.-.G.4.-.-.AE.70.5,0.P.VA.-, 10 VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Non-bypass
Eaton HP3 Pressure Filter, HP3.90.10VG.HR.E.P.-.G.4.P.-.-.AE.70.5,0.P.VA.-, 10VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Non-bypass
Eaton HP3 Pressure Filter, HP3. 90.10VG.HR.E.P.-.UG.4.-.S1.-.@, 10VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 51 psi (3.5 Bar)
Eaton HP3 Pressure Filter, HP3. 600.10VG.30.E.P.-.FS.8.-.S2.AE.70.5,0.P.VA.-.@, 10VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 102 psi (7 Bar)
Eaton HP3 Pressure Filter, HP3.600.3VG.30.E.P.-.FS.8.-.S2.AE.70.5,0.P.VA.-., 3 VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 102 psi (7 Bar)
Eaton HP3 Pressure Filter, HP3. 600.10VG.30.E.P.-.FS.8.-.S1.AE.70.2, 10VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 51 psi (3.5 Bar)
Eaton HP3 Pressure Filter, HP3. 600.10G.30.E.P.-.FS.8.-.R.AOR.5,0.P, 10G, Stainless steel wire mesh (G), Nitrile, 6000 psi (420 Bar), Non-bypass
Eaton HP3 Pressure Filter, HP3. 60.40G.30.E.V.-.G.4.V.-.S1.-, 40G, Stainless steel wire mesh (G), Viton, 6000 psi (420 Bar), Bypass set at 51 psi (3.5 Bar)
Eaton HP3 Pressure Filter, HP3. 60.6VG.HR.E.P.-.G.3.-.S2.AE.80.5,0., 6VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 102 psi (7 Bar)
Eaton HP3 Pressure Filter, HP3. 60.3VG.HR.E.P.-.G.3.-.-.AOR.1,5.P., 3VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Non-bypass
Eaton HP3 Pressure Filter, HP3.60.10VG.HR.E.P.-.G.3.-.S2.AE.30.5,0.VA.-, 10 VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 102 psi (7 Bar)
Compare products ()
Highlight differences
Show only differences
Hide blank features

Specifications

operating temperature: +14 °F to +212 °F
operating medium mineral oil, other media on request
max. operating pressure: 6,000 psi
test pressure: 8,700 psi
process connection: thread, SAE-flange 6,000 psi
housing material: EN-GJS-400-18-LT, C-steel (filter bowl)
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
volume tank: 0.03 to 1.21 gal
productfamily.downloadlink
X
Download Close
Questions before you buy
Technical support